Micro-step mode

In micro-step mode, the number of microsteps for controlling a stepper motor is specified. A stepper motor is usually controlled in full-step or half-step mode. With each pulse, the current in the motor windings of a stepper motor are switched on or off according to a certain pattern. This causes the motor to rotate abruptly by a small angle. A disturbing torque ripple then occurs during operation. You can prevent abrupt movements of the motor shaft by switching to micro-step mode. In this mode, the winding currents are not switched; instead they are output in the form of a continuous sine or cosine curve.

The default value is 8.

Value

Number of microsteps per step

1

Full step (2-phase)

2

Full step (1-phase)

3

Half step

4

4 µ-steps per step

5

8 µ-steps per step

6

1 µ-steps per step

7

32 µ-steps per step

8

64 µ-steps per step

The parameter can be found here:

stUserInterface.stConfig.stParameters.uiStepperMicroStepsPerFullStep