Reading out parameters

The following parameters of the peripheral module are continuously read out and updated in the interface.

Name in the interface

Name

Index

Subindex

stUserInterface.stBasic.stOUT.diLagError

Lag error

8480hex

10

stUserInterface.stBasic.stOUT.diActualCurrent

Actual current value

8600hex

02

stUserInterface.stBasic.stOUT.diActualCurrentWindingA

Actual current value winding A

8600hex

10

stUserInterface.stBasic.stOUT.diActualCurrentWindingB

Actual current value winding B

8600hex

11

stUserInterface.stBasic.stOUT.diActualVoltagePowerSection

Power supply voltage actual value

8680hex

02

stUserInterface.stBasic.stOUT.diActualTemperatureMicroController

Temperature µ-controller actual value

8780hex

02

stUserInterface.stBasic.stOUT.diActualTemperaturePowerStage

Temperature power output stage actual value

8780hex

07

stUserInterface.stBasic.stOUT.diActualEncoderValue

Encoder actual value

8F00hex

02

 

If extended Monitoring (stUserInterface.stBasic.stIN.xExtendedMonitoring := TRUE) is activated, the following additional parameters are read out.

Name in the interface

Name

Index

Subindex

stUserInterface.stBasic.stOUT.uiActual_PositionControllerP_Action

Position control P component

8480hex

13

stUserInterface.stBasic.stOUT.uiActual_PositionControllerI_Action

Position control I component

8480hex

14

stUserInterface.stBasic.stOUT.uiActual_PositionControllerD_Action

Position control D component

8480hex

15

stUserInterface.stBasic.stOUT.uiActual_VelocityControllerP_Action

Speed control P component

8500hex

11

stUserInterface.stBasic.stOUT.uiActual_VelocityControllerI_Action

Speed control I component

 

 

stUserInterface.stBasic.stOUT.uiActual_VelocityControllerD_Action

Speed control D component

 

 

stUserInterface.stBasic.stOUT.uiActual_CurrentControllerP_Action

Current control P component

8600hex

06

stUserInterface.stBasic.stOUT.uiActual_CurrentControllerI_Action

Current control I component

8600hex

07

stUserInterface.stBasic.stOUT.uiActual_MaxMotorCurrent

Motor current maximum

8C00hex

04

stUserInterface.stBasic.stOUT.diActual_CurrentControllerCurrentLimit

Current limit symmetrical

8600hex

04