Connecting the voltage supply

Observe the following notes when connecting the voltage supply:

  • The supply voltage of the device must correspond with the data of the voltage source.
  • For installations with an additional 24 V logic supply, both circuits must be connected to a common ground.
  • Size the cable cross section according to the input current IN DC PDS at rated power (see product manual > chapter Technical data).
  • Use the drive only in systems that comply with the requirements of protection class 3 according to EN 61140.
  • Thermal overload protection of the connection lead shall be provided by at least one of the following means:
    • The maximum output current of the switched-mode power supply is limited to the value of the maximum current carrying capacity of the connected conductor
    • Fuses in utilization category gG
    • Type C miniature circuit breaker