HELUKABEL®
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
---|---|---|---|---|---|---|---|---|---|
28117808, 28110986 |
Assembly | |||||||||
---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled plug connector | |||||||
Conductor color/ | Identification | Assembly | Signal | Contact | |||||
Do not connect these conductors in the plug connector. | – | Not prefabricated | DC 24 V auxiliary output | 24V_OUT | 1 | ||||
White 0.5 mm2 | – | Not prefabricated | F_STO_P2 connection | F_STO_P2 | 2 | ||||
Do not connect these conductors in the plug connector. | – | Not prefabricated | 0V24 reference potential | 0V24_OUT | 3 | ||||
Brown 0.5 mm2 | – | Not prefabricated | F_STO_P1 connection | F_STO_P1 | 4 | ||||
Black 0.5 mm2 | – | Not prefabricated | F_STO_M connection | F_STO_M | 5 |