Coding
The following table shows the assignment of the individual coding to the respective device power ratings and the corresponding interface boxes:
Device power | Coding of the connections | Interface box |
---|---|---|
2.2 kW | PZM2xA-A022-M13-00 PZM2xA-A075-D02-00 PZM2xA-A150-D03-00 PZM2xA-A220-D04-00 | |
4 kW | PZM2xA-A040-M14-00 PZM2xA-A075-D02-00 PZM2xA-A150-D03-00 PZM2xA-A220-D04-00 | |
7.5 kW | PZM2xA-A075-M16-00 PZM2xA-A075-D02-00 PZM2xA-A150-D03-00 PZM2xA-A220-D04-00 | |
11 kW | PZM2xA-A150-D03-00 PZM2xA-A220-D04-00 | |
15 kW | PZM2xA-A150-D03-00 |