Fault 45 Fieldbus interface
Fault: 45.1 (2D01hex | 11521dec) Description: No response from fieldbus interface | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The fieldbus interface does not start properly and is therefore not functional. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 45.2 (2D02hex | 11522dec) Description: Fieldbus interface – fault | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Fault detected on the device-internal connection to the fieldbus interface. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 45.3 (2D03hex | 11523dec) Description: Process output data timeout | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Timeout in process data transfer during fieldbus communication. | – Check the communication connection between the fieldbus master and the fieldbus interface for interruption. – Check the configuration of the fieldbus master. – Adjust the timeout monitoring of the fieldbus interface. |
Fault: 45.5 (2D05hex | 11525dec) Description: Fault in engineering | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
Engineering via fieldbus interface no longer works, or only works to a limited extent. | – Switch the device off and on again. – Check the network load in the communications network. – Close unneeded engineering connections that are open in parallel (e.g. parameter access via managing EDGE devices, asset management tools, network scanners, etc.). – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 45.7 (2D07hex | 11527dec) Description: Invalid process output data | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
– The fieldbus master sends invalid process output data. – The fieldbus interface has detected an internal failure of the process data exchange and marks the process output data as invalid. | – Check whether the PLC is in "Stop" state. – Restart the PLC. – Check the configuration of the fieldbus master. – In the event of a failure of the internal process data exchange, switch the device off and then on again. |
Fault: 45.9 (2D09hex | 11529dec) Description: Warning | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
The inverter has detected a non-critical fault on the device-internal connection to the fieldbus interface. | – Switch the device off and on again. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 45.50 (2D32hex | 11570dec) Description: Warning | ||
---|---|---|
| Response: Warning with self-reset | |
Cause | Measure | |
The fieldbus interface has signaled a warning. | Observe the warning of the fieldbus interface subcomponent. Identify the exact cause of this warning and take the appropriate measures for elimination. |
Fault: 45.51 (2D33hex | 11571dec) Description: Fault | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
The fieldbus interface has detected a fault. | Observe the fault code of the fieldbus interface subcomponent. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault. |
Fault: 45.52 (2D34hex | 11572dec) Description: Critical fault | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
The fieldbus interface has detected a critical fault. | Observe the fault code of the fieldbus interface subcomponent. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault. |