General information
Safety notes
Product description
Technical data
Project planning of the device
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection/maintenance
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning of the device
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
Installation planning taking EMC aspects into account
Installation instructions
Installation topology (example: standard installation)
Terminal assignment
Electrical installation – functional safety
Plug connectors
Plug connector positions
Plug connector assignment
PC connection
Installation planning taking EMC aspects into account
loading...
Installation instructions
loading...
Terminal assignment
loading...
Electrical installation – functional safety
loading...
Plug connectors
loading...
Plug connector positions
loading...
Plug connector assignment
General connections
Safety technology and external encoder
Inputs and outputs
Communication
General connections
X1213: AC 400 V input/DC 24 V supply for interface box
X1214: AC 400 V input/DC 24 V supply
X2104: Inverter output for connecting motors with MOVILINK® DDI
X2700: Inverter output for connecting motors with MOVILINK® DDI, brake, and brake control
X2041, X2041_1, X2041_2: Inverter output for connecting motors without MOVILINK® DDI
X2107: Inverter output for connecting motors with MOVILINK® DDI
X2710: Inverter output for connecting motors with integrated BG1Z brake control and MOVILINK® DDI
X2016, X2016_1, X2016_2: Inverter output for connecting motors without MOVILINK® DDI
X3011: Motor encoder connection
X2301: Braking resistor
X2303: Braking resistor
X5111: Fan subassembly
X4142: Engineering interface
X1213: AC 400 V input/DC 24 V supply for interface box
loading...
X1214: AC 400 V input/DC 24 V supply
Coding
DC 24 V supply
Signal contact for external maintenance switch
Connection cable
Connection cable
Cable cross section 2.5 mm2
Cable cross section 4 mm2
Cable cross section 6 mm2
Conductor assignment
Wiring diagram
X2104: Inverter output for connecting motors with MOVILINK® DDI
loading...
X2700: Inverter output for connecting motors with MOVILINK® DDI, brake, and brake control
loading...
X2041, X2041_1, X2041_2: Inverter output for connecting motors without MOVILINK® DDI
loading...
X2107: Inverter output for connecting motors with MOVILINK® DDI
loading...
X2710: Inverter output for connecting motors with integrated BG1Z brake control and MOVILINK® DDI
loading...
X2016, X2016_1, X2016_2: Inverter output for connecting motors without MOVILINK® DDI
loading...
X3011: Motor encoder connection
loading...
X2301: Braking resistor
loading...
X2303: Braking resistor
loading...
X5111: Fan subassembly
loading...
X4142: Engineering interface
loading...
Safety technology and external encoder
loading...
Inputs and outputs
loading...
Communication
loading...
PC connection
loading...
Startup
loading...
Operation
loading...
Service
loading...
Connection cable
Additional information
Cable cross section 2.5 mm2
Cable cross section 4 mm2
Cable cross section 6 mm2
Conductor assignment
Wiring diagram
❮
❯
MOVIPRO® technology DFC
Language
Deutsch
English
汉语
Brasileiro
Español
Français
SEW-EURODRIVE
Home
Electrical installation
Plug connector assignment
General connections
X1214: AC 400 V input/DC 24 V supply
Connection cable