Fault 145 MOVIKIT® – Power and Energy Solutions additional functions
Fault: 145.1 (9101hex | 37121dec) Description: No FCB request possible with output stage enable | ||
|---|---|---|
|
| |
Cause | Measure | |
The switching status of the storage unit is unknown. This can be due to the following reasons: – The switching status has not yet been determined because the MOVI-C® CONTROLLER has been restarted. – A disconnection or synchronization process has been terminated prematurely. | Select the "DC synchronization" operating mode again and connect or disconnect the memory. | |
Fault: 145.2 (9102hex | 37122dec) Description: Voltage limits of charging state control inconsistent | ||
|---|---|---|
|
| |
Cause | Measure | |
The parameters of the voltage limits are not parameterized in ascending order from 4 to 1. | In MOVISUITE® under [Operating modes] > [Control of charging state], correct the parameters and update the configuration data. | |
Fault: 145.3 (9103hex | 37123dec) Description: SoC voltage limits inconsistent (warning) | ||
|---|---|---|
|
| |
Cause | Measure | |
The voltage limits of the SoC parameters are incorrect. | Correct the parameters in MOVISUITE® and update the configuration data. | |
Fault: 145.16 (9110hex | 37136dec) Description: At least one station reports errors | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one slave station reports an error. | – Rectify the error. – Perform a reset. | |
Fault: 145.17 (9111hex | 37137dec) Description: MOVIKIT® of the stations does not match | ||
|---|---|---|
|
| |
Cause | Measure | |
Not all subordinate stations are set to the same MOVIKIT®. | Set all subordinate stations to the same MOVIKIT®. | |
Fault: 145.18 (9112hex | 37138dec) Description: Device types of the stations do not match | ||
|---|---|---|
|
| |
Cause | Measure | |
Not all stations are of the same device type. | Remove all devices that do not belong to the device family of the leading device. | |
Fault: 145.19 (9113hex | 37139dec) Description: One or more subordinate stations in the network are not active | ||
|---|---|---|
|
| |
Cause | Measure | |
One or more devices have been deactivated from the network; full power is not available | Integrate missing stations back into the network | |
Fault: 145.21 (9115hex | 37141dec) Description: At least one station reports errors | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one slave station reports an error. | – Rectify the error. – Perform a reset. | |
Fault: 145.32 (9120hex | 37152dec) Description: MRCD alarm has been triggered | ||
|---|---|---|
|
| |
Cause | Measure | |
The feedback contact to the IO module has poor contact or wire break. | Check signaling line from MRCD to IO module. | |
The residual current in the energy storage unit is greater than the alarm threshold. | Check the energy storage unit for ground fault. In the event of a ground fault, disconnect the energy storage unit via the disconnecting switch and then discharge it safely. For safety reasons, only work on the energy storage unit or the DC link after it has been discharged. | |
The IO module is defective. | Check IO module and replace if necessary. | |
The energy module is defective. | Replace the energy module after consulting SEW-EURODRIVE. | |
Fault: 145.33 (9121hex | 37153dec) Description: MRCD pre-alarm has been triggered | ||
|---|---|---|
|
| |
Cause | Measure | |
The feedback contact to the IO module has poor contact or wire break. | Check signal line from MRCD to SEW IO module. | |
The residual current in the energy storage unit is greater than the alarm threshold. | Check the energy storage unit for ground fault. In the event of a ground fault, disconnect the energy storage unit via the disconnecting switch and then discharge it safely. For safety reasons, only work on the energy storage unit or the DC link after it has been discharged. | |
Fault: 145.34 (9122hex | 37154dec) Description: "IOConnectorMRCD" function module not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The "IOConnectorMRCD" function module for exchanging the DIO signals was not linked. | Link the function block correctly. More information about this can be found in the manual. | |
Fault: 145.35 (9123hex | 37155dec) Description: "IOConnectorMRCD" function module reports communication error | ||
|---|---|---|
|
| |
Cause | Measure | |
The interface to the "LogicalDevice" of the IO module was not linked. | – Program the link. Or – Disable the checking via Property. | |
The SBusPLUS communication is faulty and the IO module that supplies the values cannot be reached. | – Check the SBusPLUS communication. – Check the cabling of the SBusPLUS. | |
Fault: 145.36 (9124hex | 37156dec) Description: MRCD test interval expired | ||
|---|---|---|
|
| |
Cause | Measure | |
The minimum parameterized time on days since the last test has passed. | – Disconnect energy storage unit from DC link. – Perform synchronization via PLC. A test is performed and the current timestamp is saved. | |
Fault: 145.37 (9125hex | 37157dec) Description: MRCD test failed | ||
|---|---|---|
|
| |
Cause | Measure | |
A wiring problem has occurred. | Check wiring between MRCD and IO module. | |
There is a hardware defect in the MRCD. | Contact SEW-EURODRIVE Service. | |
Fault: 145.64 (9140hex | 37184dec) Description: ErrorManager message list is full | ||
|---|---|---|
|
| |
Cause | Measure | |
A very large number of error messages appeared at once. | – Rectify the error. – Perform a reset. | |
Fault: 145.65 (9141hex | 37185dec) Description: Error in the process of the current error response | ||
|---|---|---|
|
| |
Cause | Measure | |
An error has been detected in the current error response sequence (e.g. in storage disconnection). A higher error response is selected to enable an escalation. | – Rectify the error. – Perform a reset. | |
Fault: 145.66 (9142hex | 37186dec) Description: Test error response 10 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 10 test error has been triggered. | When the test is complete, reset the error. | |
Fault: 145.67 (9143hex | 37187dec) Description: Test error response 20 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 20 test error has been triggered. | When the test is complete, reset the error. | |
Fault: 145.68 (9144hex | 37188dec) Description: Test error response 30 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 30 test error has been triggered. | When the test is complete, reset the error. | |
Fault: 145.69 (9145hex | 37189dec) Description: Test error response 40 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 40 test error has been triggered. | When the test is complete, reset the error. | |
Fault: 145.96 (9160hex | 37216dec) Description: Error in parameter communication with MOVISUITE® | ||
|---|---|---|
|
| |
Cause | Measure | |
The output stage side to which the energy storage unit is connected has not been selected. | In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data". | |
Fault: 145.97 (9161hex | 37217dec) Description: Relay and feedback contact of the "Inrush Current Limiter" not connected | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – Relay and feedback contact not configured. – No external terminal function block configured. | – Configure relay and feedback contact in MOVISUITE® under [Device Functions] > [Inputs/Outputs]. Or – Configure external terminal function block. | |
Fault: 145.98 (9162hex | 37218dec) Description: Pre-charge error | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – Voltage via the dropping resistor does not drop. – Voltage via the dropping resistor drops too slowly. | Check bypass relay. | |
Fault: 145.99 (9163hex | 37219dec) Description: Bypass relay error | ||
|---|---|---|
|
| |
Cause | Measure | |
Jumper relay is open , but must be closed. | Check bypass relay. | |