Fault 133 MOVIKIT® – PLCopen MotionControl
Fault: 133.34 (8522hex | 34082dec) Description: Positive software limit switch reached | ||
|---|---|---|
|
| |
Cause | Measure | |
Positive software limit switch hit. | Set target position within the software limit switch or change the software limit switch. | |
Fault: 133.35 (8523hex | 34083dec) Description: Negative software limit switch reached | ||
|---|---|---|
|
| |
Cause | Measure | |
Negative software limit switch hit. | Set the target position within the software limit switches or change the software limit switches. | |
Fault: 133.36 (8524hex | 34084dec) Description: Positive speed application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current acceleration in positive direction is greater than the set application limit. | – Reduce speed by suitable control. – Set the speed setpoint within the application limits. | |
Fault: 133.37 (8525hex | 34085dec) Description: Negative speed application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current speed in negative direction is greater than the set application limit. | – Reduce speed by suitable control. – Set the speed setpoint within the application limits. | |
Fault: 133.38 (8526hex | 34086dec) Description: Acceleration application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current acceleration is greater than the set application limit. | – Reduce speed by suitable control. – Set the speed setpoint within the application limits. | |
Fault: 133.39 (8527hex | 34087dec) Description: Deceleration application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current deceleration is greater than the set application limit. | – Reduce deceleration by suitable control. – Set the deceleration setpoint within the application limits. | |
Fault: 133.41 (8529hex | 34089dec) Description: internal parameter channel error | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 133.42 (852Ahex | 34090dec) Description: No motor in operation | ||
|---|---|---|
|
| |
Cause | Measure | |
No motor has yet been started up in the inverter. | Perform motor startup. | |
Fault: 133.43 (852Bhex | 34091dec) Description: Missing license for MOVIKIT® CamSwitch | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Activate the license. | |
Fault: 133.44 (852Chex | 34092dec) Description: Missing license for MOVIKIT® PLCopen MotionControl addon Camming | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Activate the license. | |
Fault: 133.45 (852Dhex | 34093dec) Description: Missing license for MOVIKIT® PLCopen MotionControl addon Gearing | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Activate the license. | |
Fault: 133.46 (852Ehex | 34094dec) Description: Missing license for MOVIRUN® | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Activate the license. | |
Fault: 133.47 (852Fhex | 34095dec) Description: Manual mode timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Manual mode of the logical device has generated a timeout. | If manual mode is activated, the "Online" window of the logical device must remain in the foreground, otherwise a timeout will be generated. | |
Fault: 133.48 (8530hex | 34096dec) Description: Drive inhibited during enable via MC_Power | ||
|---|---|---|
|
| |
Cause | Measure | |
The drive was inhibited via terminal or STO while the enable via MC_Power is present. | Reset member. | |
Fault: 133.80 (8550hex | 34128dec) Description: Actual position of the EncoderAxis outside the configured window | ||
|---|---|---|
|
| |
Cause | Measure | |
The position is outside the value set via the "Consistency check position windows" parameter. | Check the parameterization of the window. | |
Fault: 133.90 (855Ahex | 34138dec) Description: Parameter channel error – device unavailable | ||
|---|---|---|
|
| |
Cause | Measure | |
The device cannot be reached. | Check the connection of the device. | |
Fault: 133.91 (855Bhex | 34139dec) Description: Parameter channel error – invalid parameter | ||
|---|---|---|
|
| |
Cause | Measure | |
The requested parameter is invalid. | Check whether the index and subindex are correct. | |
Fault: 133.96 (8560hex | 34144dec) Description: Saved position context invalid | ||
|---|---|---|
|
| |
Cause | Measure | |
The position context is saved permanently on the controller. The position context is invalid. | Perform new reference travel. | |