Fault 135 MOVIKIT® – Physics simulation General
Fault: 135.64 (8740hex | 34624dec) Description: "IUserUnitsToSI" not assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.65 (8741hex | 34625dec) Description: "IUserUnitsToSI" not assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.66 (8742hex | 34626dec) Description: Configuration file could not be read | ||
|---|---|---|
|
| |
Cause | Measure | |
The library version does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.67 (8743hex | 34627dec) Description: Parameter could not be read | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.68 (8744hex | 34628dec) Description: Output-side motion type of the component is not compatible with the following component | ||
|---|---|---|
|
| |
Cause | Measure | |
The motion type of the input of the following component does not match the input of the preceding component. | Check the configuration under [Additional functions] > [Physics simulation DT1] and correct the wrong value. | |
Fault: 135.71 (8747hex | 34631dec) Description: "SEW_IBAS.TaskHighPrioAndInit" not implemented with linked dynamic component | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.72 (8748hex | 34632dec) Description: Dynamic component linked to the drive not assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.73 (8749hex | 34633dec) Description: ErrorHandling not implemented with linked dynamic component | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.74 (874Ahex | 34634dec) Description: "IUserUnitsToSI" not implemented with linked dynamic component | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.76 (874Chex | 34636dec) Description: "SEW_IBAS.TaskHighPrioAndInit" not implemented with linked dynamic component | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.77 (874Dhex | 34637dec) Description: ErrorHandling of the linked dynamic component could not be linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.78 (874Ehex | 34638dec) Description: UserInterface could not link Driveinterface | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.79 (874Fhex | 34639dec) Description: Driveinterface of UserInterface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.80 (8750hex | 34640dec) Description: ErrorHandling of Driveinterface of UserInterface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.81 (8751hex | 34641dec) Description: "SEW_IBAS.TaskHighPrioAndInit" not implemented with linked dynamic component | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.128 (8780hex | 34688dec) Description: Export file not written | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.129 (8781hex | 34689dec) Description: Date and time could not be determined | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.130 (8782hex | 34690dec) Description: Recording too long for export | ||
|---|---|---|
|
| |
Cause | Measure | |
The cycle to be recorded is too long. | Number of data points to be recorded (e.g. IEC variable Exporter.usiRecordEachXCycle). | |
Fault: 135.131 (8783hex | 34691dec) Description: Error writing export file | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.132 (8784hex | 34692dec) Description: Faulty connection between exporter and at least one drive | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.133 (8785hex | 34693dec) Description: Too many drives linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.134 (8786hex | 34694dec) Description: No drives linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.135 (8787hex | 34695dec) Description: Dynamic model not connected in time | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.136 (8788hex | 34696dec) Description: "IUserUnitsToSI" not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.137 (8789hex | 34697dec) Description: Interface not assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.138 (878Ahex | 34698dec) Description: Faulty connection between exporter and at least one gear unit | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Fault: 135.139 (878Bhex | 34699dec) Description: Too many gear units linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Too many gear units were connected to one drive. | Hang the first gear unit on the drive, link the other gear units of a drive to the upstream gear unit. | |
Fault: 135.140 (878Chex | 34700dec) Description: Not all modules connected in time | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.141 (878Dhex | 34701dec) Description: Unforeseen situation | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.142 (878Ehex | 34702dec) Description: Recording sequence interrupted | ||
|---|---|---|
|
| |
Cause | Measure | |
The program status is not "Finished". | Perform the program completely during recording. | |
Fault: 135.143 (878Fhex | 34703dec) Description: Missing rotary-to-linear component | ||
|---|---|---|
|
| |
Cause | Measure | |
No rotary-to-linear component has been added. The units in the export of a drive will be linear instead of rotary. | – Add a MultiMotion axis. – Parameterize a rotary-to-linear gear ratio under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.160 (87A0hex | 34720dec) Description: Object interface not connected or object interface conversion failed | ||
|---|---|---|
|
| |
Cause | Measure | |
The version of the library does not match the code-generated IEC project. | – In the parameter setting of the controller in MOVISUITE® under [IEC project], update the project by clicking "Update IEC project". – In MOVISUITE®, activate the parameter "Update/recreate software modules" in the parameter setting of the controller under [IEC project] and perform the project update by "Update IEC project". | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.161 (87A1hex | 34721dec) Description: Rotary gear unit cannot be mounted on linear drives | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.162 (87A2hex | 34722dec) Description: Gear unit ratio ≤ 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty parameter setting in MOVISUITE. | Parameterize the gear unit ratio > 0 in MOVISUITE® under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.163 (87A3hex | 34723dec) Description: Gear unit inertia < 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty parameter setting in MOVISUITE. | In MOVISUITE®, parameterize the inertia > 0 under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.164 (87A4hex | 34724dec) Description: Radius of the rotary-to-linear gear unit ≤ 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty parameter setting in MOVISUITE. | In MOVISUITE®, parameterize the rotative-to-linear ratio > 0 under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.165 (87A5hex | 34725dec) Description: Unknown friction model | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.166 (87A6hex | 34726dec) Description: Speed-independent friction ratio negative | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty parameter setting in MOVISUITE. | Parameterize the speed-independent friction ratio ≥ 0 in MOVISUITE® under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.167 (87A7hex | 34727dec) Description: Speed-dependent friction ratio negative | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty parameter setting in MOVISUITE. | Parameterize the speed-dependent friction ratio ≥ 0 in MOVISUITE® under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.168 (87A8hex | 34728dec) Description: Incorrect parameterization of friction curve smoothing factor | ||
|---|---|---|
|
| |
Cause | Measure | |
The smoothing factor of the friction curve with direction of rotation reversal is parameterized negatively. | In MOVISUITE®, parameterize the smoothing factor of the friction curve ≥ 0 under [Additional functions] > [Physics simulation DT1]. | |
Fault: 135.169 (87A9hex | 34729dec) Description: Unknown gear unit type | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.170 (87AAhex | 34730dec) Description: Gear unit ratio = 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
A gear unit ratio > 1 was expected. | Adjust the parameterization if necessary. | |
Fault: 135.171 (87ABhex | 34731dec) Description: Gear unit inertia = 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
Gear unit inertia > 0 was expected. | Adjust the parameterization if necessary. | |
Fault: 135.172 (87AChex | 34732dec) Description: Speed-independent friction ratio = 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
A speed-independent friction ratio > 0 was expected. | Adjust the parameterization if necessary. | |
Fault: 135.173 (87ADhex | 34733dec) Description: Speed-dependent friction ratio = 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
A speed-dependent friction ratio > 0 was expected. | Adjust the parameterization if necessary. | |
Fault: 135.224 (87E0hex | 34784dec) Description: Index variable with smoothing function outside the valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.225 (87E1hex | 34785dec) Description: Filter range too large with smoothing function | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Fault: 135.226 (87E2hex | 34786dec) Description: Dead time too long when comparing two variables | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |