Fault 66 Faults and messages of MOVISAFE® CS..A
Fault: 66.1 (4201hex | 16897dec) Description: Data storage problem during firmware update | ||
|---|---|---|
|
| |
Cause | Measure | |
Data storage problem during firmware update. | If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.2 (4202hex | 16898dec) Description: Faulty firmware signature | ||
|---|---|---|
|
| |
Cause | Measure | |
Failed to confirm firmware. | – Confirm the firmware signature again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.3 (4203hex | 16899dec) Description: EDM F-DO 00 – error signal contact 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 00 is defective. Signal contact 1 deviates from the setpoint. | Check the external switching element at F-DO 00. | |
Fault: 66.4 (4204hex | 16900dec) Description: EDM F-DO 01 – error signal contact 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 01 is defective. Signal contact 1 deviates from the setpoint. | Check the external switching element at F-DO 01. | |
Fault: 66.5 (4205hex | 16901dec) Description: EDM F-DO 02 – error signal contact 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 02 is defective. Signal contact 1 deviates from the setpoint. | Check the external switching element at F-DO 02. | |
Fault: 66.6 (4206hex | 16902dec) Description: EDM F-DO 03 – error signal contact 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 03 is defective. Signal contact 1 deviates from the setpoint. | Check the external switching element at F-DO 03. | |
Fault: 66.7 (4207hex | 16903dec) Description: EDM F-DO 04 – error signal contact 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 04 is defective. Signal contact 1 deviates from the setpoint. | Check the external switching element at F-DO 04. | |
Fault: 66.8 (4208hex | 16904dec) Description: EDM F-DO 05 – error signal contact 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 05 is defective. Signal contact 1 deviates from the setpoint. | Check the external switching element at F-DO 05. | |
Fault: 66.11 (420Bhex | 16907dec) Description: EDM F-DO 00 – error signal contact 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 00 is defective. Signal contact 2 deviates from the setpoint. | Check the external switching element at F-DO 00. | |
Fault: 66.12 (420Chex | 16908dec) Description: EDM F-DO 01 – error signal contact 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 01 is defective. Signal contact 2 deviates from the setpoint. | Check the external switching element at F-DO 01. | |
Fault: 66.13 (420Dhex | 16909dec) Description: EDM F-DO 02 – error signal contact 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 02 is defective. Signal contact 2 deviates from the setpoint. | Check the external switching element at F-DO 02. | |
Fault: 66.14 (420Ehex | 16910dec) Description: EDM F-DO 03 – error signal contact 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 03 is defective. Signal contact 2 deviates from the setpoint. | Check the external switching element at F-DO 03. | |
Fault: 66.15 (420Fhex | 16911dec) Description: EDM F-DO 04 – error signal contact 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 04 is defective. Signal contact 2 deviates from the setpoint. | Check the external switching element at F-DO 04. | |
Fault: 66.16 (4210hex | 16912dec) Description: EDM F-DO 05 – error signal contact 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
The external switching element at F-DO 05 is defective. Signal contact 2 deviates from the setpoint. | Check the external switching element at F-DO 05. | |
Fault: 66.30 (421Ehex | 16926dec) Description: Permanent error acknowledgment | ||
|---|---|---|
|
| |
Cause | Measure | |
Permanent acknowledgment signal detected. | Check the wiring. | |
Fault: 66.31 (421Fhex | 16927dec) Description: F-DI Permanent unlatching signal | ||
|---|---|---|
|
| |
Cause | Measure | |
Permanent F-DI unlatching signal detected. | Make sure the F-DI latching signal is not present permanently. | |
Fault: 66.32 (4220hex | 16928dec) Description: Safety key error | ||
|---|---|---|
|
| |
Cause | Measure | |
Safety key defective, incompatible, or not connected with safety card. | – Make sure that the safety key is inserted. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Fault: 66.33 (4221hex | 16929dec) Description: Safety key data set error | ||
|---|---|---|
|
| |
Cause | Measure | |
Error while reading or writing data set on safety key. | Transfer the parameter setting to the safety card again using the Assist CS.. tool. | |
Fault: 66.34 (4222hex | 16930dec) Description: Data storage warning | ||
|---|---|---|
|
| |
Cause | Measure | |
Warning/fault signaled while storing data. | – Perform basic initialization on device. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.35 (4223hex | 16931dec) Description: Data storage plausibility check failed | ||
|---|---|---|
|
| |
Cause | Measure | |
Values of data storage do not match expected values. | – Switch the device off and on again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.36 (4224hex | 16932dec) Description: Faulty hardware ID | ||
|---|---|---|
|
| |
Cause | Measure | |
Hardware defective. | Replace the safety option and send it together with the fault number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.38 (4226hex | 16934dec) Description: Faulty application parameter setting | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty application parameters read from data memory. | Transfer the data set to the safety card again using the Assist CS.. tool. | |
Fault: 66.39 (4227hex | 16935dec) Description: Faulty data from safety key | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty data read from safety key. | Transfer the data set to the safety card again using the Assist CS.. tool. | |
Fault: 66.40 (4228hex | 16936dec) Description: Error saving application parameters | ||
|---|---|---|
|
| |
Cause | Measure | |
Error saving application parameters. | Transfer the data set to the safety card again using the Assist CS.. tool. | |
Fault: 66.41 (4229hex | 16937dec) Description: Error saving key | ||
|---|---|---|
|
| |
Cause | Measure | |
Error saving key to safety key. | Transfer the data set to the safety card again using the Assist CS.. tool. | |
Fault: 66.42 (422Ahex | 16938dec) Description: Error saving F-slave configuration | ||
|---|---|---|
|
| |
Cause | Measure | |
Error while saving F-slave configuration to safety key. | Transfer the data set to the safety card again using the Assist CS.. tool. | |
Fault: 66.43 (422Bhex | 16939dec) Description: Corrupt data while reading F-slave configuration | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty F-Slave configuration data was read from the key memory. | Transfer the F-slave configuration to the safety card again using the Assist CS.. tool. | |
Fault: 66.44 (422Chex | 16940dec) Description: Access to data memory failed | ||
|---|---|---|
|
| |
Cause | Measure | |
Access to data memory not possible. | – Switch the device off and on again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.45 (422Dhex | 16941dec) Description: Saved scope of parameters not up to date | ||
|---|---|---|
|
| |
Cause | Measure | |
Scope of parameters of software changed after update and might no longer be compatible with parameter setting in non-volatile data memory. | – Reset the device to the delivery state. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.46 (422Ehex | 16942dec) Description: Compatibility error | ||
|---|---|---|
|
| |
Cause | Measure | |
Basic unit not compatible with safety card. | If the fault occurs repeatedly, replace the basic device and send it together with the fault number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.47 (422Fhex | 16943dec) Description: Incompatible non-volatile memory – basic initialization | ||
|---|---|---|
|
| |
Cause | Measure | |
Scope of parameters of software changed after update and is no longer compatible with parameter setting in non-volatile data memory. | – Perform a basic initialization of the safety card. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.48 (4230hex | 16944dec) Description: Acknowledgment required after parameter set restore | ||
|---|---|---|
|
| |
Cause | Measure | |
Parameter set restored using non-safe communication. | Acknowledge the error. | |
Fault: 66.49 (4231hex | 16945dec) Description: Acknowledgment required after delivery state | ||
|---|---|---|
|
| |
Cause | Measure | |
Safety card reset to delivery state. | Acknowledge the error. | |
Fault: 66.50 (4232hex | 16946dec) Description: Incompatible data from safety key | ||
|---|---|---|
|
| |
Cause | Measure | |
Incompatible device version or device variant written to safety key. | Transfer the data set to the safety card again using the Assist CS.. tool. | |
Fault: 66.51 (4233hex | 16947dec) Description: Wrong version of the basic unit for FSoE | ||
|---|---|---|
|
| |
Cause | Measure | |
Only basic units from version 4 support using FSoE. | Disable the function or update the basic unit. | |
Fault: 66.52 (4234hex | 16948dec) Description: Wrong version of the basic unit for CIP Safety™ | ||
|---|---|---|
|
| |
Cause | Measure | |
Only basic units from version 7 support using CIP Safety™. | Disable the function or update the basic unit. | |
Fault: 66.53 (4235hex | 16949dec) Description: Wrong version of the basic unit for FSoE with SYSTEM profile | ||
|---|---|---|
|
| |
Cause | Measure | |
Only basic units from version 4.1 support using FSoE with SYSTEM profile. | Disable the function or update the basic unit. | |
Fault: 66.54 (4236hex | 16950dec) Description: Wrong version of the basic unit for limitation by the safety card | ||
|---|---|---|
|
| |
Cause | Measure | |
Only basic units from version 4 support using the limiting function. | Disable limiting or update the basic unit. | |
Fault: 66.55 (4237hex | 16951dec) Description: Wrong version of the basic unit for configurable ramp times for the brake test | ||
|---|---|---|
|
| |
Cause | Measure | |
Only basic units from version 6 support using configurable ramp times in the brake test. | Set the ramp duration to 0 or update the basic unit. | |
Fault: 66.56 (4238hex | 16952dec) Description: Warning safe MOVILINK® DDI encoder | ||
|---|---|---|
|
| |
Cause | Measure | |
Encoder signaled a warning. | – If the error occurs repeatedly, contact SEW-EURODRIVE Service. | |
Fault: 66.57 (4239hex | 16953dec) Description: Safe MOVILINK® DDI encoder not compatible with version of basic device | ||
|---|---|---|
|
| |
Cause | Measure | |
The safe MOVILINK® DDI encoder can only be used with a later version of the basic device. | Update basic device. | |
Fault: 66.70 (4246hex | 16966dec) Description: SREF direct referencing – deactivation too early | ||
|---|---|---|
|
| |
Cause | Measure | |
SREF direct referencing must not be disabled during execution. | Check process of control program. If necessary, optimize control program. | |
Fault: 66.71 (4247hex | 16967dec) Description: SREF direct referencing – permitted movement exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
During SREF direct referencing, the movement must not be greater than the configured position hysteresis. | – Check the application for idle state. If necessary, optimize the controller. – Check the parameterization of the safety card (position hysteresis) and adjust if necessary. | |
Fault: 66.72 (4248hex | 16968dec) Description: SREF reference travel – reference switch quit in wrong direction | ||
|---|---|---|
|
| |
Cause | Measure | |
Reference switch quit in the wrong direction during SREF reference travel. | – Check the direction of rotation of the motor when reference travel is active and adjust if necessary. – Check the parameterization of the safety card (direction of movement of reference travel) and adjust if necessary. | |
Fault: 66.73 (4249hex | 16969dec) Description: SREF reference travel – maximum speed exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
Maximum speed exceeded during SREF reference travel. | – Check the maximum speed of the application while reference travel is active and adjust if necessary. – Check the parameterization of the safety card (maximum speed of reference travel) and adjust if necessary. | |
Fault: 66.74 (424Ahex | 16970dec) Description: SREF reference travel – error with second reference switch signal | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected during SREF reference travel due to wrong reference switch signal. | – Repeat the reference travel. – Check the cabling of the reference switch and adjust if necessary. | |
Fault: 66.75 (424Bhex | 16971dec) Description: SREF reference travel – error with first reference switch signal | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected during SREF reference travel due to wrong reference switch signal. | – Repeat the reference travel. – Check the cabling of the reference switch and adjust if necessary. | |
Fault: 66.76 (424Chex | 16972dec) Description: SREF reference travel – reference switch discrepancy error | ||
|---|---|---|
|
| |
Cause | Measure | |
Parameterized maximum cam discrepancy with 2-channel evaluation of reference switch signals was exceeded. | – Check the 2-channel reference switch. – Check the parameterization of the safety card and increase the cam discrepancy if necessary. | |
Fault: 66.77 (424Dhex | 16973dec) Description: SREF direct referencing – time exceeded between activation and trigger signal | ||
|---|---|---|
|
| |
Cause | Measure | |
No trigger signal detected within 60 seconds from activation of SREF direct referencing. | Activate SREF direct referencing again and execute within 60 seconds. | |
Fault: 66.78 (424Ehex | 16974dec) Description: SREF reference travel – cam signal despite inactive SREF function | ||
|---|---|---|
|
| |
Cause | Measure | |
Although the status of SREF reference travel is inactive, a cam was detected after completed reference travel. | – Deactivate SREF reference travel. – Check the referencing process. | |
Fault: 66.80 (4250hex | 16976dec) Description: Change of process data bit "cam slip adjustment" at wrong position | ||
|---|---|---|
|
| |
Cause | Measure | |
The process data bit "cam slip adjustment" changed the state at a position where no slip adjustment cam was configured. | – Check the parameterization of the slip adjustment. – Check the generation of process data in the controller. | |
Fault: 66.81 (4251hex | 16977dec) Description: Maximum distance slip adjustment exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
Parameterized distance exceed without having performed slip adjustment or referencing. | – Allow slip adjustment cams to be passed over more frequently. – Parameterize a longer distance. | |
Fault: 66.82 (4252hex | 16978dec) Description: Error saving specific delivery data set | ||
|---|---|---|
|
| |
Cause | Measure | |
Saving not successful. | – Switch the device off and on again. Repeat download. – If the fault occurs repeatedly, replace the safety option and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.83 (4253hex | 16979dec) Description: Maximum length of specific delivery set exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
Too many parameters have a specific delivery value that deviates from the default value. | Reduce the number of parameters that deviate from the default value. | |
Fault: 66.84 (4254hex | 16980dec) Description: Pairing of the safe MOVILINK® DDI encoder failed | ||
|---|---|---|
|
| |
Cause | Measure | |
Error while resetting pairing. | Repeat download. | |
Fault: 66.85 (4255hex | 16981dec) Description: Safety option not validated | ||
|---|---|---|
|
| |
Cause | Measure | |
The current configuration was changed without having performed another validation after the change. | Perform a validation. | |
Fault: 66.86 (4256hex | 16982dec) Description: Data error internal memory | ||
|---|---|---|
|
| |
Cause | Measure | |
Corrupt safety-relevant data detected in volatile memory of safety option. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety option and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.87 (4257hex | 16983dec) Description: Safety of the safe MOVILINK® DDI encoder not ensured | ||
|---|---|---|
|
| |
Cause | Measure | |
Maximum service life of safe MOVILINK® DDI encoder reached. | – Replace motor encoder. – For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.88 (4258hex | 16984dec) Description: Error writing firmware signature to safe MOVILINK® DDI encoder | ||
|---|---|---|
|
| |
Cause | Measure | |
Error writing firmware signature to safe MOVILINK® DDI encoder. | – Execute function again. – For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.89 (4259hex | 16985dec) Description: Two SREF functions activated at the same time | ||
|---|---|---|
|
| |
Cause | Measure | |
Two SREF functions activated at the same time. | Perform a new referencing. | |
Fault: 66.90 (425Ahex | 16986dec) Description: Acknowledgment required after restart | ||
|---|---|---|
|
| |
Cause | Measure | |
Acknowledgment required after restart. | Acknowledge the error. | |
Fault: 66.91 (425Bhex | 16987dec) Description: Change of system state with unacknowledged fault | ||
|---|---|---|
|
| |
Cause | Measure | |
Unacknowledged fault detected during transition to "operation" system state. | Rectify and acknowledge the fault. | |
Fault: 66.92 (425Chex | 16988dec) Description: Error saving referencing data to internal NV memory | ||
|---|---|---|
|
| |
Cause | Measure | |
Error saving referencing data to internal NV memory. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.93 (425Dhex | 16989dec) Description: External watchdog fault | ||
|---|---|---|
|
| |
Cause | Measure | |
External watchdog tripped. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.94 (425Ehex | 16990dec) Description: Error during external watchdog diagnostics | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected during external watchdog diagnostics. | – Switch the device off and on again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.95 (425Fhex | 16991dec) Description: Referencing data corrupt | ||
|---|---|---|
|
| |
Cause | Measure | |
Referencing data corrupt. | Perform a new referencing. | |
Fault: 66.96 (4260hex | 16992dec) Description: Error saving referencing data to safety key | ||
|---|---|---|
|
| |
Cause | Measure | |
Error while saving referencing data to safety key. | – Perform a new referencing process. – If the fault occurs repeatedly, replace the safety key. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.97 (4261hex | 16993dec) Description: Missing or invalid referencing data | ||
|---|---|---|
|
| |
Cause | Measure | |
Referencing not yet performed or referencing data not compatible. | Perform a new referencing. | |
Fault: 66.98 (4262hex | 16994dec) Description: Inconsistent referencing data | ||
|---|---|---|
|
| |
Cause | Measure | |
Referencing data inconsistent. | Perform a new referencing. | |
Fault: 66.99 (4263hex | 16995dec) Description: Error reading referencing data | ||
|---|---|---|
|
| |
Cause | Measure | |
Error reading referencing data. | – Switch the device off and on again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 66.100 (4264hex | 16996dec) Description: System switched on | ||
|---|---|---|
|
| |
Cause | Measure | |
Power-on signal set. | For information only. | |
Fault: 66.101 (4265hex | 16997dec) Description: Acknowledgment message | ||
|---|---|---|
|
| |
Cause | Measure | |
All error messages that can be acknowledged are reset. | For information only. | |
Fault: 66.102 (4266hex | 16998dec) Description: Signal safe MOVILINK® DDI encoder | ||
|---|---|---|
|
| |
Cause | Measure | |
Encoder issued message. | – If the error occurs repeatedly, contact SEW-EURODRIVE Service. | |
Fault: 66.103 (4267hex | 16999dec) Description: Log entry safe MOVILINK® DDI encoder | ||
|---|---|---|
|
| |
Cause | Measure | |
Encoder has set log entry. | – If the error occurs repeatedly, contact SEW-EURODRIVE Service. | |
Fault: 66.104 (4268hex | 17000dec) Description: System error MOVILINK® DDI encoder | ||
|---|---|---|
|
| |
Cause | Measure | |
Encoder detected system error. | – If the error occurs repeatedly, contact SEW-EURODRIVE Service. | |
Fault: 66.110 (426Ehex | 17006dec) Description: Fault history overflow | ||
|---|---|---|
|
| |
Cause | Measure | |
Overflow (data loss) in fault history. | For information only. | |
Fault: 66.120 (4278hex | 17016dec) Description: Muting activation | ||
|---|---|---|
|
| |
Cause | Measure | |
Muting has been activated. | For information only. | |
Fault: 66.130 (4282hex | 17026dec) Description: Invalid production data | ||
|---|---|---|
|
| |
Cause | Measure | |
Production data invalid in one of the two data sets. Repair started. | For information only. | |
Fault: 66.140 (428Chex | 17036dec) Description: Activation of start inhibit | ||
|---|---|---|
|
| |
Cause | Measure | |
Start inhibit has been activated by one of the following actions: – Switching on the device – Ending emergency mode – Parameterization in the event of a limit value violation – Parameterization during active brake test – Parameterization in the event of slip adjustment error – Parameterization in the event of EDM error – Parameterization with input fault/output fault – Parameter set restoration or delivery state | Acknowledge fault or activate muting. | |
Fault: 66.150 (4296hex | 17046dec) Description: Faulty data (signature) from data memory | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty data (signature) read from data memory. Data corrected. | For information only. | |
Fault: 66.151 (4297hex | 17047dec) Description: New firmware update started | ||
|---|---|---|
|
| |
Cause | Measure | |
New signatures transferred to safety card and firmware update started. | For information only. | |
Fault: 66.152 (4298hex | 17048dec) Description: Different firmware signatures | ||
|---|---|---|
|
| |
Cause | Measure | |
The saved signatures do not match. | Enter the signatures again. | |
Fault: 66.160 (42A0hex | 17056dec) Description: Faulty data (master password) from data memory | ||
|---|---|---|
|
| |
Cause | Measure | |
Failed to read master password from data memory. | For information only. | |
Fault: 66.168 (42A8hex | 17064dec) Description: Parameter set restore performed | ||
|---|---|---|
|
| |
Cause | Measure | |
The parameter set has been restored. | For information only. | |
Fault: 66.169 (42A9hex | 17065dec) Description: Delivery state restored | ||
|---|---|---|
|
| |
Cause | Measure | |
The delivery state has been restored. | For information only. | |
Fault: 66.170 (42AAhex | 17066dec) Description: Parameter setting completed | ||
|---|---|---|
|
| |
Cause | Measure | |
Parameters have been set. | For information only. | |
Fault: 66.171 (42ABhex | 17067dec) Description: Report created | ||
|---|---|---|
|
| |
Cause | Measure | |
The report has been created. | For information only. | |
Fault: 66.172 (42AChex | 17068dec) Description: Acceptance confirmed | ||
|---|---|---|
|
| |
Cause | Measure | |
Acceptance confirmed. | For information only. | |
Fault: 66.173 (42ADhex | 17069dec) Description: Referencing data accepted from safety key | ||
|---|---|---|
|
| |
Cause | Measure | |
Safety key accepted as the sole data source. | For information only. | |
Fault: 66.174 (42AEhex | 17070dec) Description: Direct referencing finished | ||
|---|---|---|
|
| |
Cause | Measure | |
Direct referencing finished. | For information only. | |
Fault: 66.175 (42AFhex | 17071dec) Description: Validation withdrawn | ||
|---|---|---|
|
| |
Cause | Measure | |
Validation withdrawn. | For information only. | |
Fault: 66.176 (42B0hex | 17072dec) Description: Error reading specific delivery data set | ||
|---|---|---|
|
| |
Cause | Measure | |
The specific delivery data set is corrupt. | Write the delivery data set again. | |
Fault: 66.177 (42B1hex | 17073dec) Description: Pairing of the safe MOVILINK® DDI encoder performed | ||
|---|---|---|
|
| |
Cause | Measure | |
Pairing of safe MOVILINK® DDI encoder requested via Assist CS.. tool. | For information only. | |
Fault: 66.178 (42B2hex | 17074dec) Description: Safe MOVILINK® DDI encoder reset to delivery state | ||
|---|---|---|
|
| |
Cause | Measure | |
Resetting the safe MOVILINK® DDI encoder to delivery state requested via Assist CS.. tool. | For information only. | |
Fault: 66.179 (42B3hex | 17075dec) Description: Corrupt data in application configuration | ||
|---|---|---|
|
| |
Cause | Measure | |
Corrupt data was found in the application configuration and reset to default values. Further fault messages may therefore occur during parameter checking. | Transfer configuration via the Assist CS.. tool again. | |