Fault 65 Other drive safety function
Fault: 65.1 (4101hex | 16641dec) Description: SLA 1 limit acceleration exceeded in positive direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 1 exceeded in positive direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 1), and adjust if necessary. | |
Fault: 65.2 (4102hex | 16642dec) Description: SLA 2 limit acceleration exceeded in positive direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 2 exceeded in positive direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 2), and adjust if necessary. | |
Fault: 65.3 (4103hex | 16643dec) Description: SLA 3 limit acceleration exceeded in positive direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 3 exceeded in positive direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 3), and adjust if necessary. | |
Fault: 65.4 (4104hex | 16644dec) Description: SLA 4 limit acceleration exceeded in positive direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 4 exceeded in positive direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 4), and adjust if necessary. | |
Fault: 65.5 (4105hex | 16645dec) Description: SLA 1 limit acceleration exceeded in negative direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 1 exceeded in negative direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 1), and adjust if necessary. | |
Fault: 65.6 (4106hex | 16646dec) Description: SLA 2 limit acceleration exceeded in negative direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 2 exceeded in negative direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 2), and adjust if necessary. | |
Fault: 65.7 (4107hex | 16647dec) Description: SLA 3 limit acceleration exceeded in negative direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 3 exceeded in negative direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 3), and adjust if necessary. | |
Fault: 65.8 (4108hex | 16648dec) Description: SLA 4 limit acceleration exceeded in negative direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
Limit acceleration SLA 4 exceeded in negative direction of movement. | – Check the acceleration of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (limit acceleration SLA 4), and adjust if necessary. | |
Fault: 65.9 (4109hex | 16649dec) Description: Parameter setting without acknowledged limit violation | ||
|---|---|---|
|
| |
Cause | Measure | |
Parameter setting performed although limit violation of safety function not acknowledged. | Acknowledge the error. | |
Fault: 65.10 (410Ahex | 16650dec) Description: SLA maximum speed exceeded in positive direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
General maximum speed exceeded in positive direction of movement while SLA is active. | – Check the maximum speed of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (maximum speed SLA 4), and adjust if necessary. | |
Fault: 65.11 (410Bhex | 16651dec) Description: SLA maximum speed exceeded in negative direction of movement | ||
|---|---|---|
|
| |
Cause | Measure | |
General maximum speed exceeded in negative direction of movement while SLA is active. | – Check the maximum speed of the application while the drive safety function is active, and adjust if necessary. – Check the parameterization of the safety card (maximum speed SLA 4), and adjust if necessary. | |