Input
Unit | MCC91A-....-5.3-4.. | |||||
|---|---|---|---|---|---|---|
Size | 0L | |||||
Type | 0070 | 0095 | 0125 | 0160 | 0240 | |
Nominal line voltage (according to EN 50160) Vline | V | 3 × AC 380 – 500 | ||||
Nominal current AC Iline | A | 6.3 | 8.6 | 11.3 | 14.4 | 21.6 |
Line frequency fline | Hz | 50 – 60 ± 5% | ||||
Controlled rectifier | – | No | ||||
Connection contacts X1 | – | |||||