SPIROPLAN® right-angle gearmotors

If your system architecture requires a drive solution that implements top speed, we would recommend our SPIROPLAN® right-angle gearmotors: space-saving and simple to install.

What is special about SPIROPLAN® right-angle gear units is their wear-free gearing. It ensures reliable power transmission and speed adjustment for your materials handling system. Thanks to this gearing, our smallest right-angle gear units deliver permitted output torques up to 600 Nm in a motor power range from 0.09 kW to 4 kW.

The steel-steel material combination and the special tooth meshing ratio enable a short gear unit design, resulting in space-saving drive installation.