GearOil by SEW-EURODRIVE – premium lubricant for gear units

With decades of experience in gear unit development and construction, as well as numerous customer applications, SEW‑EURODRIVE has extensive tribological knowledge. On this basis and in accordance with long-term test runs, SEW-EURODRIVE has developed a special formulation for its own premium gear oil: GearOil by SEW-EURODRIVE – the optimum protection for SEW-EURODRIVE gear units.
By using high-quality base materials and additives as well as the appropriate logistics, SEW‑EURODRIVE ensures the highest level of quality.
GearOil by SEW-EURODRIVE increases the performance of the gear unit, regardless of whether it is a standard, servo, or industrial gear unit. The premium gear oil reduces the friction between gear wheels by creating a very good lubrication film. This increases the service life of lubricant and wear parts, such as sealing rings and bearings. The high scuffing load capacity of the GearOil Base mineral lubricant (scuffing load capacity 14) improves protection from fretting on the gearing. At the same time, GearOil increases the efficiency of the gear unit and protects against corrosion and harmful foaming of the oil. The "self-cleaning" properties of the lubricants prevent deposits as they bind water and dirt particles.
Optionally, you can select GearOil by SEW-EURODRIVE as the initial filling for the gear units and gearmotors. The premium gear oil can be ordered in can or barrel containers for service and maintenance purposes. GearOil by SEW-EURODRIVE can be stored for up to 6 years in unopened containers.
Refer to the following table for the amounts available to order and the respective part numbers:
GearOil Base | Canister 1 liter | Canister 5 liters | Canister 20 liters | Barrel 205 liters | IBC 1000 liters |
|---|---|---|---|---|---|
GearOil Base 150 E1 |
|
| 03287866 | 03287742 | 03096750 |
GearOil Base 220 E1 | 03044130 | 03044084 | 03287858 | 03287734 | 03096688 |
GearOil Base 320 E1 |
|
|
| 03287726 | 03096742 |
GearOil Base 460 E1 |
|
|
| 03287718 | 03096734 |
GearOil Base 680 E1 |
|
| 03287815 | 03287696 |
|
GearOil Base 680 S E1 | 03044432 |
| 03287807 | 03287688 | 03096718 |
GearOil Poly | Canister 1 liter | Canister 5 liters | Canister 20 liters | Barrel 205 liters |
|---|---|---|---|---|
GearOil Poly 150 E1 |
| 03099296 |
| 03099172 |
GearOil Poly 220 E1 | 03044211 | 03099288 |
| 03099164 |
GearOil Poly 460 E1 |
| 03099261 |
| 03099148 |
GearOil Poly 460 W E1 |
| 03096599 | 03287750 | 03287645 |
GearOil Poly 150 H1 E1 |
| 03099253 |
| 03099121 |
GearOil Poly 220 H1 E1 |
| 03099237 | 03099180 | 03099113 |
GearOil Poly 460 H1 E1 | 03044165 | 03287076 | 03288099 | 03287068 |
GearOil Synth | Canister 1 liter | Canister 5 liters | Canister 20 liters | Barrel 205 liters |
|---|---|---|---|---|
GearOil Synth 150 E1 |
| 03042545 | 03042413 | 03042308 |
GearOil Synth 220 E1 | 03044270 | 03042537 | 03042405 | 03042294 |
GearOil Synth 320 E1 |
| 03042529 | 03042391 | 03042286 |
GearOil Synth 460 E1 |
| 03042510 | 03042383 | 03042278 |
GearOil Synth 680 E1 |
| 03042502 | 03042375 | 03042251 |
GearOil Synth 220 H1 E1 |
| 03042596 | 03042464 | 03042340 |
GearOil Synth 460 H1 E1 | 03044319 | 03042588 | 03042456 | 03042332 |
For more information on using GearOil lubricants and the main technical properties, refer to the lubricant tables in chapter Lubricant tables. Technical data sheets and safety data sheets are available from SEW‑EURODRIVE on request.
