Abbreviations and descriptions
Designation | Formula symbol
| Unit | Description |
|---|---|---|---|
Characteristic curve for continuous duty | – | – | The red characteristic curve for continuous duty is used for project planning. The project planning rule prescribes that the operating point of a cycle (Ma_kub) must be lower than the characteristic curve for continuous duty. |
Characteristic curve for short-time duty | – | – | The blue characteristic curve for short-time duty is used for project planning. The project planning rule prescribes that the black characteristic curve of the cycle or the maximum application torque Mmax must be lower than the characteristic curve for short-time duty. |
Tilting rigidity | cpr | Nm/arcmin | The tilting rigidity is the ratio of the applied tilting torque and the resulting tilting angle at the output. |
Torsional rigidity | ctr | Nm/arcmin | The torsional rigidity is the ratio of the applied output torque to the resulting torsional angle at the output when the input side is blocked. |
Cyclic duration factor | cdf | % | Maximum permitted cyclic duration factor; this value refers to the time proportion at speed ≠ 0 per cycle. |
Nominal axial force | FA_a_N | N | Nominal axial load at the gear unit output shaft, during continuous duty, with central force application, nominal speed ne_N, nominal torque Ma_N, gear unit service life L, and without any radial load. |
Peak axial load | FA_a_pk | N | Maximum permitted axial load at the output shaft of the gear unit during short-time duty, with centered force application, and without any present radial load. |
Dynamic factor | fdyn | – | The dynamic factor fdyn is a dynamic component in drive selection and describes a torque spike during acceleration. |
Maximum permitted radial load | FR_a_max | N | Maximum permitted radial load at the gear unit output shaft during continuous duty. The center of the shaft end is the load application point. |
Nominal radial force | FR_a_N | N | Nominal radial load that occurs at the gear unit’s output shaft during continuous duty, at the force application point x = L/2 of the output-side solid shaft or x = 0 on the face end of the flange block shaft, in flange block gear units, nominal speed ne_N, nominal torque Ma_N, gear unit service life L, without acting axial load. |
Peak radial load | FR_a_pk | N | Maximum permissible radial load that may occur at the gear unit's output shaft during short-time duty, at the force application point x = L/2 for solid shafts or x = 0 on the face end of the flange block shaft, in flange block gear units without acting axial load. Information: The value is defined without any active torque and without reference to speed. The force is applied from one direction and is not circumferential. |
Cubic radial load | FR_kub | N | Cubic radial load at cubic torque Ma_kub |
Maximum radial load | FR_max | N | Maximum radial load at the gear unit output shaft, calculated based on the project planning of the customer application. |
Transmission element factor | fz | – | The transmission element factor when determining the radial load includes the influence of the transmission element on the output shaft of the gear unit. |
Standstill current | I0 | A | Current consumed by motor to achieve standstill torque. |
Maximum motor current | Imax | A | Maximum current of the motor |
Mass moment of | J | 10-4 kgm2 | Reduced mass moment of inertia in relation to the input side |
Mass moment of | Jbmot | kgm2 | Mass moment of inertia of the brakemotor |
Mass moment of inertia | Jext | kgm2 | Mass moment of inertia (extern) reduced to the motor shaft |
Mass moment of inertia of the motor | Jmot | kgm2 | Mass moment of inertia of the motor |
Inertia ratio | k | – | Inertia ratio Jext/Jmot |
Service life | L | h | Gear unit service life at maximum permitted cyclic duration factor and maximum permitted cycle time, nominal output torque Ma_N, nominal input speed ne_N and nominal overhung load FR_a_N. |
Inductance between connection phase and neutral conductor | L1
| mH | Inductance between connection phase and neutral conductor of motor |
Standstill torque | M0 | Nm | Thermal continuous torque of the motor at low speeds |
Characteristic value of the static braking torque | M4,100°C | Nm | Statistically lowest occurring value of the static braking torque during holding brake operation, based on a friction surface temperature of +100 °C |
Dynamic output torque | Madyn | Nm | Maximum possible dynamic torque at the gear unit output taking into account the peak motor torque, the gear ratio and the gear unit efficiency |
Emergency stop torque | Ma_es | Nm | Maximum permitted torque at the output shaft of the gear unit during emergency stop. Maximally 1000 static events are permitted during the gear unit service life L. |
Cubic torque | Ma_kub | Nm | Effective torque (operating point) calculated during project planning |
Nominal torque | Ma_N | Nm | Nominal torque at the gear unit output shaft, during continuous duty, at nominal speed ne_N, nominal ambient temperature Tamb_N, maximum permitted housing temperature Tma, and gear unit service life L. Information: The nominal radial load or nominal axial load can apply additionally. When radial and axial forces are acting simultaneously, the catalog data becomes invalid and the combined forces must be recalculated accordingly. |
Peak torque | Ma_pk | Nm | Maximum permitted torque at the output shaft of the gear unit during short-time duty. |
Mass | m | kg | Mass of the gear unit with lubricant, including the mass of the adapter and the mounted motor with resolver, without brake. |
Mass of the brakemotor | mbmot | kg | Mass of the brakemotor |
Mass of the motor | mmot | kg | Mass of the motor |
No-load torque | Me_0 | Nm | Mean torque occurring at the gear unit input shaft, at no-load operation, at nominal speed ne_N, and at nominal ambient temperature Tamb_N. |
Effective motor torque | Meff | Nm | Effective torque requirement (in relation to the motor) |
Maximum input torque | Me_max | Nm | Maximum torque at the gear unit input shaft. |
Nominal breakdown torque | MK_a_N | Nm | Nominal breakdown torque during continuous duty with point of force application x = L/2 at the output shaft, nominal speed ne_N,, nominal torque Ma_N,, gear unit service life L, without any axial load. The nominal breakdown torque is defined for the nominal radial load at x = L/2, which rotates around the input pressure point. |
Peak tilting torque | MK_ap_k | Nm | Maximum permitted acceleration tilting torque during short-time duty, with point of force application x = L/2 at the output shaft, without any axial load. The acceleration tilting torque is defined for the lateral force of acceleration at x = L/2, which rotates around the input pressure point. |
Maximum torque | Mmax | Nm | Maximum torque at the gear unit output shaft, calculated based on the project planning of the customer application. |
Dynamic limit torque | Mpk | Nm | Dynamic limit torque of the motor |
Mean output speed | na_m | min-1 | Mean speed at the gear unit output shaft, calculated based on the configuration of the customer application |
Speed class | nc | min-1 | Speed class of the motor |
rms speed | neff | min-1 | Effective thermal speed of the motor |
Nominal speed | ne_N | min-1 | Nominal speed at the gear unit input shaft, during continuous duty, at nominal torque Ma_N, nominal ambient temperature Tamb_N, maximum permitted housing temperature Tmax and gear unit service life L. |
Peak rotational speed | ne_pk | min-1 | Maximum permitted rotational speed at the input shaft of the gear unit during short-time duty. |
Maximum input speed | nmax | min-1 | Maximum speed required at the motor output shaft, calculated based on the project planning of the customer application. It is calculated based on the speed at the input shaft of the customer application. |
Permitted speed for brake application in the event of an emergency stop | nmax,1 | min-1 | Maximum permitted speed of the brakemotor for brake application in the event of an emergency stop |
Braking power | PB | W | Braking power |
Peak braking power | PB_pk | W | Maximum braking power |
Resistance value between connection phase and neutral conductor | R1 | Ω | Resistance between connection phase and neutral conductor of motor |
Ambient temperature | Tamb | °C | Permitted ambient temperature range for operating the gear unit. |
Nominal ambient temperature | Tamb_N | °C | Ambient temperature used as basis for calculating the permitted nominal values of the gear unit. |
Gear unit temperature | Tmax | °C | Maximum permitted temperature that may occur on the gear unit housing. |
Cycle duration | tz | min | Maximum permitted duration of a repetitive reference cycle; corresponds to the sum of all time components of motion and standstill. |
Brake voltage | VN | V | Nominal voltage of the brake |
Internal voltage | UP0 kalt | V | Voltage in motor induced into the stator winding by the exciter (magnet wheel) during no-load operation. |
Rotational clearance | φ | arcmin | The rotational clearance describes the synchronism difference of both directions of rotation. |
Efficiency | η | % | Efficiency of the gear unit during continuous duty at nominal output torque Ma_N, nominal input speed ne_N, and in mounting position M1 |