Further information on motors and brakemotors
Motor | PN | MN | nN | mMot | Jmot | BE.. | Z0 BG BGE | MB | mBMot | JBMot |
|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | kg | 10-4 kgm2 | h-1 | Nm | kg | 10-4 kgm2 | ||
DRN 71MSR 8 | 0.09 | 1.24 | 695 | 6.8 | 8.29 | BE03 | 6000 16000 | 2.7 | 8.7 | 8.98 |
DRN 71MS 8 | 0.12 | 1.72 | 665 | 6.8 | 8.29 | BE03 | 6000 16000 | 3.4 | 8.7 | 8.98 |
DRN 80MK 8 | 0.18 | 2.45 | 705 | 11 | 16.8 | BE05 | 5000 11500 | 5 | 14 | 18.3 |
DRN 80M 8 | 0.25 | 3.4 | 702 | 14 | 24.5 | BE1 | 3700 10 500 | 7 | 18 | 26 |
DRN 90S 8 | 0.37 | 4.95 | 716 | 20 | 54 | BE1 | 2800 6700 | 10 | 23 | 55.6 |
DRN 90L 8 | 0.55 | 7.4 | 710 | 23 | 67.6 | BE2 | 2300 5700 | 20 | 27 | 72.3 |
DRN 100LS 8 | 0.75 | 10.1 | 708 | 27 | 80.8 | BE2 | 2400 6400 | 20 | 32 | 85.5 |
DRN 100L 8 | 1.1 | 14.8 | 710 | 34 | 111 | BE5 | 1800 5300 | 40 | 40 | 117 |
DRN 112M 8 | 1.5 | 20 | 715 | 45 | 182 | BE5 | - 3500 | 55 | 52 | 187 |
DRN 132S 8 | 2.2 | 29.5 | 715 | 56 | 245 | BE11 | - 2500 | 80 | 71 | 255 |
DRN 132M 8 | 3 | 39.5 | 726 | 74 | 564 | BE11 | - 2300 | 80 | 92 | 586 |
DRN 132L 8 | 4 | 53 | 722 | 82 | 678 | BE11 | - 2100 | 110 | 100 | 700 |
DRN 160M 8 | 5.5 | 72 | 729 | 115 | 1290 | BE20 | - 1300 | 150 | 150 | 1.350 |
DRN 160L 8 | 7.5 | 98 | 729 | 130 | 1640 | BE20 | - 1100 | 200 | 165 | 1700 |
DRN 180L 8 | 11 | 143 | 733 | 175 | 1960 | BE30 | - 1000 | 300 | 215 | 2100 |