Information on motors
Motor | PN | MN | nN | IN | cosφ | η50% | η75% | η100% | IA/IN | MA/MN MH/MN | MK/MN |
|---|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | A | % | % | % | |||||
DRN 71MSR 8 | 0.09 | 1.24 | 695 | 0.435 | 0.53 | 39.0 | 46.7 | 50.7 | 2.4 | 2.3 2.3 | 2.6 |
DRN 71MS 8 | 0.12 | 1.72 | 665 | 0.47 | 0.64 | 46.2 | 52.4 | 53.5 | 2.3 | 1.6 1.6 | 1.8 |
DRN 80MK 8 | 0.18 | 2.45 | 705 | 0.76 | 0.54 | 49.4 | 56.1 | 58.7 | 3.0 | 1.8 1.8 | 2.4 |
DRN 80M 8 | 0.25 | 3.4 | 702 | 1.02 | 0.53 | 55.8 | 62.0 | 64.1 | 3.0 | 2.0 1.9 | 2.3 |
DRN 90S 8 | 0.37 | 4.95 | 716 | 1.38 | 0.55 | 61.9 | 67.5 | 69.3 | 3.6 | 1.8 1.7 | 2.4 |
DRN 90L 8 | 0.55 | 7.4 | 710 | 1.81 | 0.59 | 69.0 | 72.7 | 73.0 | 3.5 | 1.8 1.8 | 2.3 |
DRN 100LS 8 | 0.75 | 10.1 | 708 | 2.25 | 0.62 | 72.2 | 75.2 | 75.0 | 3.8 | 1.9 1.8 | 2.2 |
DRN 100L 8 | 1.1 | 14.8 | 710 | 3.45 | 0.59 | 73.5 | 77.2 | 77.7 | 4.1 | 2.2 2.1 | 2.7 |
DRN 112M 8 | 1.5 | 20 | 715 | 4.2 | 0.63 | 78.7 | 80.4 | 79.7 | 4.3 | 1.9 1.8 | 2.3 |
DRN 132S 8 | 2.2 | 29.5 | 715 | 6 | 0.64 | 81.6 | 82.9 | 81.9 | 4.5 | 2.0 1.8 | 2.4 |
DRN 132M 8 | 3 | 39.5 | 726 | 8.7 | 0.58 | 80.9 | 83.3 | 83.5 | 5.1 | 2.2 2.0 | 2.9 |
DRN 132L 8 | 4 | 53 | 722 | 11.1 | 0.61 | 83.6 | 85.1 | 84.8 | 4.7 | 2.1 1.9 | 2.6 |
DRN 160M 8 | 5.5 | 72 | 729 | 15 | 0.61 | 85.1 | 86.5 | 86.2 | 5.4 | 2.1 1.9 | 2.8 |
DRN 160L 8 | 7.5 | 98 | 729 | 19.6 | 0.63 | 86.8 | 87.7 | 87.3 | 5.8 | 2.1 1.9 | 2.9 |
DRN 180L 8 | 11 | 143 | 733 | 27.5 | 0.64 | 88.2 | 89.0 | 88.6 | 5.2 | 2.6 2.0 | 2.2 |