SPIROPLAN® right-angle gear units WF

SPIROPLAN® right-angle gear units WF

Gear unit size

10

20

30

19

29

39

49

59

Solid shaft in mm

16×40Optional stainless steel X17CrNi16-2+QT900.

20×40Optional stainless steel X17CrNi16-2+QT900.

20×40Optional stainless steel X17CrNi16-2+QT900.

20×40Optional stainless steel X17CrNi16-2+QT900.

20×40Optional stainless steel X17CrNi16-2+QT900.

25×50Optional stainless steel X17CrNi16-2+QT900.

30×60Optional stainless steel X17CrNi16-2+QT900.

35×70Optional stainless steel X17CrNi16-2+QT900.

Solid shaft in mm

2nd shaft end

20×40

20×40

20×40

20×40

Solid shaft in inches

0.625×1.57

0.75×1.57

0.75×1.57

0.75×1.57Optional stainless steel X17CrNi16-2+QT900.

0.75×1.57 Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.