SPIROPLAN® right-angle gear units W10, W20, W30
SPIROPLAN® right-angle gear units W | |||
|---|---|---|---|
Gear unit size | 10 | 20 | 30 |
Solid shaft in mm | 14×30 16×40 | 20×40Optional stainless steel X17CrNi16-2+QT900. | 20×40Optional stainless steel X17CrNi16-2+QT900. |
Solid shaft in mm | 16×40 | 20×40Optional stainless steel X17CrNi16-2+QT900. | 20×40Optional stainless steel X17CrNi16-2+QT900. |
Solid shaft in inches | 0.625×1.57 | 0.75×1.57Optional stainless steel X17CrNi16-2+QT900. | 0.75×1.57Optional stainless steel X17CrNi16-2+QT900. |
Solid shaft in inches | 0.625×1.57 | 0.75×1.57 | 0.75×1.57 |