FT parallel-shaft helical gear units

FT parallel-shaft helical gear units

Gear unit size

37

47

57

67

77

Hollow shaft in mm

With TorqLOC®

With TorqLOC® Plus

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

25

30Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

38Optional stainless steel X17CrNi16-2+QT900.

40Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.

38Optional stainless steel X17CrNi16-2+QT900.

40Optional stainless steel X17CrNi16-2+QT900.

40

42

45

50Optional stainless steel X17CrNi16-2+QT900.

51

Hollow shaft in inches

With TorqLOC®

With TorqLOC® Plus

1Optional stainless steel X17CrNi16-2+QT900.

1,188Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1,188Optional stainless steel X17CrNi16-2+QT900.

1.25Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,438Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,438Optional stainless steel X17CrNi16-2+QT900.

1.5Optional stainless steel X17CrNi16-2+QT900.

1,625Optional stainless steel X17CrNi16-2+QT900.

1,375Optional stainless steel X17CrNi16-2+QT900.

1,438Optional stainless steel X17CrNi16-2+QT900.

1.5Optional stainless steel X17CrNi16-2+QT900.

1,625Optional stainless steel X17CrNi16-2+QT900.

1.688

1,625Optional stainless steel X17CrNi16-2+QT900.

1.688

1.75Optional stainless steel X17CrNi16-2+QT900.

1,938Optional stainless steel X17CrNi16-2+QT900.

2Optional stainless steel X17CrNi16-2+QT900.

 

FT parallel-shaft helical gear units

Gear unit size

87

97

107

127

157

Hollow shaft in mm

With TorqLOC®

With TorqLOC® Plus

50

51Optional stainless steel X17CrNi16-2+QT900.

55

60Optional stainless steel X17CrNi16-2+QT900.

62Optional stainless steel X17CrNi16-2+QT900.

65Optional stainless steel X17CrNi16-2+QT900.

60

62Optional stainless steel X17CrNi16-2+QT900.

65

70Optional stainless steel X17CrNi16-2+QT900.

75Optional stainless steel X17CrNi16-2+QT900.

80Optional stainless steel X17CrNi16-2+QT900.

85Optional stainless steel X17CrNi16-2+QT900.

90Optional stainless steel X17CrNi16-2+QT900.

92Optional stainless steel X17CrNi16-2+QT900.

95Optional stainless steel X17CrNi16-2+QT900.

90

95Optional stainless steel X17CrNi16-2+QT900.

100Optional stainless steel X17CrNi16-2+QT900.

105Optional stainless steel X17CrNi16-2+QT900.

110Optional stainless steel X17CrNi16-2+QT900.

120

125Optional stainless steel X17CrNi16-2+QT900.

127Optional stainless steel X17CrNi16-2+QT900.

Hollow shaft in inches

With TorqLOC®

With TorqLOC® Plus

1,938Optional stainless steel X17CrNi16-2+QT900.

2Optional stainless steel X17CrNi16-2+QT900.

2,375Optional stainless steel X17CrNi16-2+QT900.

2,438Optional stainless steel X17CrNi16-2+QT900.

2,438Optional stainless steel X17CrNi16-2+QT900.

2.75Optional stainless steel X17CrNi16-2+QT900.

2,938Optional stainless steel X17CrNi16-2+QT900.

3.25Optional stainless steel X17CrNi16-2+QT900.

3,438Optional stainless steel X17CrNi16-2+QT900.

3,625Optional stainless steel X17CrNi16-2+QT900.

3.75Optional stainless steel X17CrNi16-2+QT900.

3,438Optional stainless steel X17CrNi16-2+QT900.

3.75Optional stainless steel X17CrNi16-2+QT900.

3,938Optional stainless steel X17CrNi16-2+QT900.

4Optional stainless steel X17CrNi16-2+QT900.

4,188Optional stainless steel X17CrNi16-2+QT900.

4,438Optional stainless steel X17CrNi16-2+QT900.

4.5Optional stainless steel X17CrNi16-2+QT900.

4,938Optional stainless steel X17CrNi16-2+QT900.

5Optional stainless steel X17CrNi16-2+QT900.