K series helical-bevel gear units
K helical-bevel gear units | ||||||||
|---|---|---|---|---|---|---|---|---|
Gear unit size | 19 | 29 | 39 | 49 | 37 | 47 | 57 | 67 |
Solid shaft in mm | 20×40Optional stainless steel X17CrNi16-2+QT900. | 25×50Optional stainless steel X17CrNi16-2+QT900. | 30×60Optional stainless steel X17CrNi16-2+QT900. | 35×70Optional stainless steel X17CrNi16-2+QT900. | 25×50Optional stainless steel X17CrNi16-2+QT900. | 30×60Optional stainless steel X17CrNi16-2+QT900. 35×70Optional stainless steel X17CrNi16-2+QT900. | 35×70Optional stainless steel X17CrNi16-2+QT900. | 40×80Optional stainless steel X17CrNi16-2+QT900. 35×70 |
Solid shaft in mm | 20×40Optional stainless steel X17CrNi16-2+QT900. | 25×50Optional stainless steel X17CrNi16-2+QT900. | 30×60Optional stainless steel X17CrNi16-2+QT900. | 35×70Optional stainless steel X17CrNi16-2+QT900. | 25×50Optional stainless steel X17CrNi16-2+QT900. | 30×60Optional stainless steel X17CrNi16-2+QT900. 35×70Optional stainless steel X17CrNi16-2+QT900. | 35×70Optional stainless steel X17CrNi16-2+QT900. | 40×80Optional stainless steel X17CrNi16-2+QT900. 35×70 |
Solid shaft in inches | 0.75×1.57Optional stainless steel X17CrNi16-2+QT900. | 1×1.97Optional stainless steel X17CrNi16-2+QT900. | 1×1.97Optional stainless steel X17CrNi16-2+QT900. 1.25×2.36Optional stainless steel X17CrNi16-2+QT900. | 1,375×2.76Optional stainless steel X17CrNi16-2+QT900. | 1×1.97Optional stainless steel X17CrNi16-2+QT900. | 1.25×2.36Optional stainless steel X17CrNi16-2+QT900. 1.375×2.76 | 1,375×2.76Optional stainless steel X17CrNi16-2+QT900. | 1.375×2.76 1.625×3.15Optional stainless steel X17CrNi16-2+QT900. |
Solid shaft in inches | 0.75×1.57Optional stainless steel X17CrNi16-2+QT900. | 1×1.97Optional stainless steel X17CrNi16-2+QT900. | 1.25×2.36Optional stainless steel X17CrNi16-2+QT900. | 1,375×2.76Optional stainless steel X17CrNi16-2+QT900. | 1×1.97 | 1.25×2.36 1.375×2.76 | 1.375×2.76 | 1.625×3.15 1.375×2.76 |
K helical-bevel gear units | ||||||||
|---|---|---|---|---|---|---|---|---|
Gear unit size | 77 | 87 | 97 | 107 | 127 | 157 | 167 | 187 |
Solid shaft in mm | 50×100Optional stainless steel X17CrNi16-2+QT900. 45×90Optional stainless steel X17CrNi16-2+QT900. | 60×120Optional stainless steel X17CrNi16-2+QT900. | 70×140Optional stainless steel X17CrNi16-2+QT900. | 90×170Optional stainless steel X17CrNi16-2+QT900. | 110×210Optional stainless steel X17CrNi16-2+QT900. | 120×210Optional solid shaft without key (smooth). | 160×250Optional solid shaft without key (smooth). 140×250 | 190×320Optional solid shaft without key (smooth). 160×300 |
Solid shaft in mm | 50×100Optional stainless steel X17CrNi16-2+QT900. 45×90 | 60×120Optional stainless steel X17CrNi16-2+QT900. | 70×140Optional solid shaft without key (smooth). | 90×170Optional stainless steel X17CrNi16-2+QT900. | 110×210Optional solid shaft without key (smooth). | 120×210Optional solid shaft without key (smooth). | 160×250 | 190×320Optional solid shaft without key (smooth). |
Solid shaft in inches | 2×3.94Optional stainless steel X17CrNi16-2+QT900. 1.75 × 3.54 | 2,375×4.72Optional stainless steel X17CrNi16-2+QT900. | 2.875×5.51Optional stainless steel X17CrNi16-2+QT900. | 3.625×6.69 | 4.375×8.27 | 4.75×8.27 | 6.25×9.84 | 7.5×12.6 |
Solid shaft in inches | 2×3.94 1.75 × 3.54 | 2.375×4.72 | 2.875×5.51 | 3.625×6.69 | 4.375×8.27 | 4.75×8.27 | 6.25×9.84 | 7.5×12.6 |