Part numbers
Description | Part number | |
|---|---|---|
Sensor | DUV40A (Diagnostic Unit Vibration) | 19175892 |
Cable | Voltage supply cable 8-pin for SmartCheck 5 m; | 19179596 |
Cable | Ethernet cable for SmartCheck 5 m; M12 <-> RJ45 | 19179618 |
Cable | I/O cable 8-pin for SmartCheck 5 m; M12(St) <-> open end | 19179626 |
Cable | Power/Ethernet/I-O signals in 10 m and 20 m |
|
Description | Part number | |
|---|---|---|
Base for mounting on standard gear units (R, F, K, and S gear units) | Mounting base with sealing ring M10 × 1 | 20593422 |
Mounting base with sealing ring M12 × 1.5 | 20593430 | |
Mounting base with sealing ring M22 × 1.5 | 20593449 | |
Mounting base with sealing ring M33 × 2 | 20593457 | |
Mounting base with sealing ring M42 × 2 | 20593465 |
Description | Part number | |
|---|---|---|
Base for mounting on industrial gear units | Mounting base with sealing ring G3/4" | 20593384 |
Mounting base with sealing ring G1" | 20593392 | |
Mounting base with sealing ring G1 1/4" | 20593406 | |
Mounting base with sealing ring G1 1/2" | 20593414 |
Description | Part number | |
|---|---|---|
Base for mounting on standard motors | Mounting base M5 | 21014175 |
Mounting base M6 | 21014167 | |
Mounting base M8 | 20593503 | |
Mounting base M10 | 21014248 | |
Mounting base M12 | 20593473 | |
Mounting base M16 | 20593481 | |
Mounting base M20 | 20593511 |