Part numbers and dimensions for high fixed plastic covers

Parallel-shaft helical gearmotors | FH/FA | FH/FA | FH/FA | FH/FA | FH/FA | FH/FA | FH/FA | FH/FA |
|---|---|---|---|---|---|---|---|---|
Part number | 06435319 | 6435130 | 6435149 | 6435157 | 6435157 | 6435165 | 6435173 | 6435181 |
G4 in mm | 58 | 78 | 88 | 100 | 100 | 121 | 164 | 185 |
O9 in mm | 134 | 157 | 188.5 | 207.5 | 221.5 | 255 | 295 | 363.5 |
X in mm | 0.8 | 2 | 4.5 | 7.5 | 6 | 6 | 4 | 6.5 |
Y in mm | 56 | 75 | 83 | 83 | 93 | 114 | 159 | 174 |
Helical-bevel gearmotors | KH/KA | KH/KA |
|---|---|---|
Part number | 10684158 | 10684166 |
G4 in mm | 62 | 68 |
WH in mm | 83 | 90 |
X in mm | 2 | 4 |
Y in mm | 50 | 60 |
Helical-bevel gearmotors Not possible for helical-bevel gear units with hollow shaft in foot-mounted design (KH..B and KA..B). | KH/KA | KH/KA | KH/KA | KH/KA | KH/KA | KH/KA | KH/KA |
|---|---|---|---|---|---|---|---|
Part number | 6435130 | 6435149 | 6435157 | 6435157 | 6435165 | 6435173 | 6435181 |
G4 in mm | 78 | 88 | 100 | 100 | 121 | 164 | 185 |
WH In mm | 95 | 111.5 | 122.5 | 129 | 147 | 172 | 210.5 |
X in mm | 0 | 1.5 | 5.5 | 3 | 1 | 2 | 4.5 |
Y in mm | 75 | 83 | 83 | 93 | 114 | 159 | 174 |
Helical-worm gearmotors | SH/SA | SH/SA | SH/SA | SH/SA | SH/SA | SH/SA | SH/SA |
|---|---|---|---|---|---|---|---|
Part number | 6435122 | 6435130 | 6435149 | 6435157 | 6435165 | 6435173 | 6435181 |
G4 in mm | 59 | 78 | 88 | 100 | 121 | 164 | 185 |
WH In mm | 88 | 95 | 111.5 | 123 | 147 | 176 | 204.5 |
X in mm | 1 | 0 | 1.5 | 3 | 1 | 0 | 0.5 |
Y in mm | 53 | 75 | 83 | 93 | 114 | 159 | 174 |
SPIROPLAN® right-angle gearmotors | WH/WA | WH/WA |
|---|---|---|
Part number | 10684158 | 10684166 |
G4 in mm | 62 | 68 |
WH in mm | 83 | 90 |
X in mm | 2 | 4 |
Y in mm | 50 | 60 |
