Response time when reporting the limit violation via safe communication

The response times for the safe communication always relate to the safe protocol and not to the external interface of the safety option. All response times must be multiplied by the factor 1.002.

Calculation factor

Calculation specification response time

SOS

T_ENC_POS_Combined + 2 × T_Sys

SSx-r

T_ENC_VEL_Combined + 2 × T_Sys

SLS with parameterized fault response:

  • STO

T_ENC_VEL_Combined + 2 × T_Sys

  • SS1-t

T_ENC_VEL_Combined + 2 × T_Sys + SSx‑t delay t1 (8706.8) + Brake application timeIf SBC enable (8706.14) = no, then brake application time = 0 (8706.15)

  • SS2-t

T_ENC_VEL_Combined + T_Sys + SSx‑t delay t1 (8706.8)

  • SS1-r

T_ENC_VEL_Combined + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3 If ramp monitoring = linear, then jerk time = 0 (8706.11)

  • SS2-r

T_ENC_VEL_Combined + T_Sys + SSx‑r delay t2 (8706.9) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 (8706.11)

SSM

T_ENC_VEL_Combined + T_Sys

SSR with parameterized fault response:

  • STO

T_ENC_VEL_Combined + 2 × T_Sys

  • SS1-t

T_ENC_VEL_Combined + 2 × T_Sys + SSx‑t delay t1 (8706.8) + Brake application timeIf SBC enable (8706.14) = no, then brake application time = 0 (8706.15)

  • SS2-t

T_ENC_VEL_Combined + T_Sys + SSx‑t delay t1 (8706.8)

  • SS1-r

T_ENC_VEL_Combined + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0(8706.11)

  • SS2-r

T_ENC_VEL_Combined + T_Sys + SSx‑r delay t2 (8706.9) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 (8706.11)

  • F-PI

T_ENC_VEL_Combined + T_Sys

SDI

T_ENC_POS_Combined + 2 × T_Sys

SLI

T_ENC_VEL_Combined + 2 × T_Sys

For systems in which an encoder is responsible for the position and a 2nd encoder is responsible for the speed, the following applies:

T_ENC_VEL_Combined + TENC_POS_Combined + 2 × T_Sys

SLA with parameterized fault response:

  • STO

T_ENC_ACC_Combined + 2 × T_Sys

  • SS1-t

T_ENC_ACC_Combined + 2 × T_Sys + SSx‑t delay t1 (8706.8) + Brake application timeIf SBC enable (8706.14) = no, then brake application time = 0 (8706.15)

  • SS2-t

T_ENC_ACC_Combined + T_Sys + SSx‑t delay t1 (8706.8)

  • SS1-r

T_ENC_ACC_Combined + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0(8706.11)

  • SS2-r

T_ENC_ACC_Combined + T_Sys + SSx‑r delay t2 (8706.9) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 (8706.11)

  • F-PI

T_ENC_ACC_Combined + T_Sys

SLP:

  • with ramp

T_ENC_VEL_COMBINED + T_ENC_POS_COMBINED + 2 × T_Sys

  • without ramp

T_ENC_POS_COMBINED + 2 × T_Sys

SCA

T_ENC_POS_COMBINED + T_Sys

F-ConnectionLoss response time:

  • SS1-t response

T_Sys + SSx‑t delay t1 (8706.8) + Brake application time If SBC enable (8706.14) = no, then brake application time = 0 (8706.15)

  • SS1-r response

T_Sys + SSx‑r monitoring delay t1 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 (8706.11)