General
Unit | MCX91A-....-2E1-4-.. | ||||
|---|---|---|---|---|---|
Size | 0L | ||||
Type | 0055 | 0070 | 0093 | 0110Using a line choke is mandatory with MCX91A-0110-2E1-4-.. | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | 57 | 76 | 110 | 147 |
Power consumption 24 V | W | Max. 8.5 | |||
Power section interference suppression | – | EMC filter limit value category C2 according to EN 61800-3 | |||
PE connection | – | M4 screw | |||
Permitted number of times power may be switched on/off per minute | min-1 | 0.5 | |||
Minimum switch-off time for power off | s | 10 | |||
Mass | kg | 2.7 | |||