Single conductor, without conductor end sleeve, rigid and flexible
Inverter | Terminal | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
|---|---|---|---|---|---|---|---|
Rigid | Flexible | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
Control unit | |||||||
All sizes | X20 | Spring terminal | 9 | 0.2 | 1.5 | 0.2 | 1.5 |
X22 | 9 | 0.2 | 1.5 | 0.2 | 1.5 | ||
X6 | 10 | 0.2 | 1.5 | 0.2 | 1.5 | ||
X60 | 10 | 0.2 | 1.5 | 0.2 | 1.5 | ||
Power section | |||||||
All sizes | X5 | Spring terminal | 10 | 0.2 | 2.5 | 0.2 | 2.5 |
Sizes 0S, 0L, 3, 4 | X10 | 10 | 0.2 | 1.5 | 0.2 | 1.5 | |
Sizes 5 – 8 | X10 | 10 | 0.2 | 2.5 | 0.2 | 2.5 | |
Size 0S | X1 | Screw terminal SEW-EURODRIVE recommends using conductor end sleeves for installation with screw terminals and a flexible cable | 8 | 0.2 | 2.5 | 0.2 | 2.5 |
Size 0L | X1 | 10 | 0.2 | 10 | 0.2 | 6 | |
Size 3 | X1 | 10 | 0.2 | 10 | 0.2 | 6 | |
Size 4 | X1 | 12 | 0.75 | 16 | 0.75 | 16 | |
Size 0S | X2 | 8 | 0.2 | 2.5 | 0.2 | 2.5 | |
Size 0L | X2 | 10 | 0.2 | 10 | 0.2 | 6 | |
Size 3 | X2 | 10 | 0.2 | 10 | 0.2 | 6 | |
Size 4 | X2 | 12 | 0.75 | 16 | 0.75 | 16 | |