Description

The full-text display of the keypad allows for a convenient display of customer-specific information texts of the higher-level controller. It also allows for the operator to perform diagnostics and manual operation.

The keypad has a mini USB interface with gateway function. A connection from the inverter to a PC can be established using this interface for engineering with MOVISUITE®.

CBG22A properties:

  • 2.4" color display (61 mm)
  • Display of customer-specific information texts of the higher-level controller, diagnostics and manual mode by the operator
  • Simple and intuitive manual mode for maintaining operation in the event of a malfunction in the facility
  • Comprehensive diagnostics methods
  • Exclusively read-only access to parameters in order to protect against incorrect use
  • Optional access to functions and states of the control elements and data transfer for Ethernet-based communication methods of the drive systems
  • Connection to MOVISUITE® engineering software via keypad
  • Door-mounting frame available
  • Languages: DE/EN/FR/ES/PT/ZH/RU

The CDM11A diagnostic module is required to plug in the keypad.

A COG11A door mounting frame is available for the keypad.