Brake test measured values
According to the selection PO n+0 of the brake test measured values and the selection mirrored in process input data word PI 1, the measured values of the selected brake are displayed in PI n+1 to n+4. This data is available regardless of the operating mode and can therefore also be called up if the inverter drive function "FCB 21 brake test" is not active.
Word | Bit | Function | |
|---|---|---|---|
PI n+0 | Member (high byte) / brake (low byte) | 0 – 15 | |
PI n+1 | Load torque determined/specified | 0 – 15 |
|
PI n+2 | Measured motor torque [0.1 Nm] | 0 – 15 |
|
PI n+3 | Total torque [0.1 Nm] | 0 – 15 |
|
PI n+4 | Measured movement [User units] | 0 – 15 |
|