Encoder coupling
INFORMATION

The configured values are only relevant if an external encoder has been selected as the source. The coupling-monitored encoders (motor encoders and external encoders) must have the same user unit and the same modulo limits.
Monitoring for positive encoder coupling (motor encoder and external encoder):
Use the parameters of the absolute error and warning windows. The configured values of these windows should be greater than the sum of encoder noise as well as slack and spring movements.
Monitoring for frictional (slipping) encoder coupling (motor encoder and external encoder):
In addition to the absolute error and warning windows, set the slip error and slip warning window and slip period parameters for couplings with slip.
Parameter designation | Description |
|---|---|
Coupling monitoring | |
Absolute error window | Permitted difference between the mean position value of all motor encoders and the mean position value of all external encoders (in user units). To deactivate monitoring of the absolute error window, enter "0". Default value: 0 |
Index: 50013.21 | |
IEC name: Controller.EncoderEvaluation.Config.CouplingObserver.lrAbsoluteErrorDistanceWindow | |
Absolute warning window | Permitted difference between the mean position value of all motor encoders and the mean position value of all external encoders (in user units). To deactivate monitoring of the absolute warning window, enter "0". Default value: 5 motor revolutions (in user units) |
Index: 50013.22 | |
IEC name: Controller.EncoderEvaluation.Config.CouplingObserver.lrAbsoluteWarningDistanceWindow | |
Slip error window | Allowed slip relative to the movement of the motor encoder up to the error message. To deactivate monitoring of the slip error window, enter "0". Default value: 0% |
Index: 50013.23 | |
IEC name: Controller.EncoderEvaluation.Config.CouplingObserver.lrSlipRelationErrorWindow | |
Slip warning window | Allowed slip relative to the movement of the motor encoder up to the warning message. To deactivate monitoring of the slip warning window, enter "0". Default value: 5% |
Index: 50013.24 | |
IEC name: Controller.EncoderEvaluation.Config.CouplingObserver.lrSlipRelationWarningWindow | |
Slip period | When the slip period has ended, the calculated current slip is reset. If the "Slip warning window" or "Slip error window" parameters are used, the slip period must be greater than 0. The recommended value is one tenth of a travel cycle (in user units). The slip period is important in order to limit the maximum coupling error caused by slip. See Monitoring of encoder couplings. Default value: 50 motor revolutions (in user units) |
Index: 50013.25 | |
IEC name: Controller.EncoderEvaluation.Config.CouplingObserver.lrSlipDistancePeriod | |
Reset on restart
INFORMATION: Only visible in expert mode. |
|
Index: 50013.26 Bit 0 | |
IEC name: Controller.EncoderEvaluation.Config.CouplingObserver.xDeleteDistanceWithEnableEdge | |