ECC-DFC fieldbus controller

ECC-DFC-24-00 fieldbus controller

ECC-DFC-48-00 fieldbus controller

ECC-DFC-24-01 fieldbus controller

ECC-DFC-48-01 fieldbus controller

ECC-DFC-24-02 fieldbus controller

ECC-DFC-48-02 fieldbus controller

ECC-DFC-24-0B fieldbus controller

  • Remote motor commutation electronics with conveyor logic
  • 2 zones Ethernet controller with 3 operating modes
    • ZPA mode for autonomous operation
    • PLC mode for operation at a PLC
    • Binary mode
  • Interfaces: 2 × motor connection, 2 × sensor connection (can be expanded to 4)
  • Communication: PROFINET IO, EtherNet/IP™, Modbus TCP
  • Parameterization via the ECShell engineering software or the fieldbus master
  • Parameterization of speeds, directions of rotation, brake and acceleration ramps, sensor-based positioning, timer
  • Operation with protective extra-low voltage
  • Software to configure and set many functions
  • Comprehensive drive diagnostics
  • Separate voltage supply for drive and communication
  • Logic error monitoring of conveyor operation (not with EtherCAT®)
  • Baud rate: 10 Mbps/100 Mbps
  • Integrated logic functions for zero pressure accumulation conveying (ZPA mode)
    • Individual discharge, block discharge, block-gap discharge
    • Auto configuration of the conveyor line with automatic address assignment
    • Automatic sensor detection
    • Automatic drive startup
    • 2 additional inputs/outputs that can be configured as required (for wake up signal, lane full signal etc.)
    • Configuration of T connections
    • Traffic recognition
    • Graphical representation of the transport state and drive diagnostics via the ECShell engineering software
    • Flexible zone length by automatically interconnecting several zones
    • Conveyor line starts when the material to be conveyed touches it