Other status displays
Display | Position | LED state | Condition/ Description |
|---|---|---|---|
Backup mode active | [1] + [4] + [5] + [8] | Quickly flashing red | Supply voltage to MDR+ is switched off, supply voltage to LOGIC is switched on. If all 4 LEDs of the sensors and motors flash together, backup mode is active. The supply voltage at MDR+ is switched off. |
Optical module localization activated | [1] + [4] + [5] + [8] | Quickly flashing red | All connected supply voltages are switched on and the optical module localization function has been activated. Optical module localization has been activated in the engineering tool in the ECShell. |
Incorrect motor connected | [1] + [4] + [5] + [8] | Quickly flashing red | All connected supply voltages are switched on. If all 4 LEDs of the sensors and motors flash together, it has been detected that an incorrect motor type is connected. Replace motor or contact SEW-EURODRIVE. |