Description of status and operating displays ECC-DBC

The status of the fieldbus controller is indicated using several LEDs.

[1]

LED “Stop”

[2]

LED “Hold”

[3]

LED “Start”

[4]

Operation LED

[5]

LED “Overtemperature”

The different meanings of all LEDs are explained in the following table.

LED

LED status

Description

[1]

0.2 seconds of flashing at an interval of 0.4 seconds

Motor roller is not connected

Flashing at an interval of 1 second

Motor stopped by control due to error status

[2]

ON

Motor current limitation is active

Flashing and flickering

Blocking or overcurrent with limited PWM

[3]

Flashing

RUN signal/s is/are on and flashing in sync is proportional to the motor speed

[4]

ON with normal brightness

Input voltage is between 18 V and 31 V

FLASHES at an interval of 0.1 seconds

Input voltage is less than 18 V

ON with high brightness level

Input voltage is higher than 31 V

[5]

ON

Calculated motor temperature exceeds 107 °C