Installation instructions
The nominal voltage of the ECDriveS® control must correspond to the data for the supply voltage.
Size the cable cross section of the connection cable according to the input current IN of the inverter (see chapter Technical data of the ECC-DFC fieldbus controller).
ECDriveS® is an enclosed drive system. Therefore, you must only connect ECR or ECG motors from SEW‑EURODRIVE to the motor connections of the ECC-DFC and ECC-DBC control modules.
Use the ECDriveS® drive system only in systems that comply with the requirements of protection class 3 according to EN 61140, e.g. SELV.
Thermal overload protection of the connection lead shall be provided by at least one of the following means:
- The maximum output current of the 24 V switched-mode power supply is limited to the value of the maximum current carrying capacity of the connected conductor.
- Fuses in utilization category gG
- Type C miniature circuit breaker