Electrical data ECR-
| -IA2M | -A2M | -A4M | Holding roller -HA2M |
|---|---|---|---|---|
Commutation | Internal | External | External | – |
Voltage | DC 24 V | DC 24 V | DC 48 V | DC 24 V |
Performance | 40 W (2-stage) applies at 20 °C, observe the derating temperature curve 36 W (3-stage) applies at 20 °C, observe the derating temperature curve | 40 W | 65 W (2-stage) applies at 20 °C, observe the derating temperature curve 58 W (3-stage) applies at 20 °C, observe the derating temperature curve | – |
Nominal current | 2.5 A | 2.5 A | 1.9 A | 0.3 A |
Maximum overload capacity | 160% for max. 5 s | 240% for max. 60 s | 200% for max. 60 s | – |
Holding brake | – | Optional | – | – |
Low-temperature design | x | x | x | – |
Degree of protection | Standard IP54, optional IP66 | IP54 | ||
Crowned pipe design for conveyor belts | x | x | x | x |
Installation altitude | ≤ 1000 m: no restrictions >1000 m observe derating, contact SEW-EURODRIVE | |||
Ambient temperatures | -10 °C to +40 °C (-30 °C – +40 °C, with deep-freeze drive package) | |||
Air humidity | 10 to 90%, not condensing | |||
Maximum motor cable length | 5 mDerating cable length: 1 W per m, from 2 m cable length at nominal load | |||