Minimum installation length of the rollers (BF)
Axis design with M8 female thread
Roller type | Speed class | Transmission head options | |||
|---|---|---|---|---|---|
Smooth tube | Poly-V | Grooved head | Beads | ||
A0 | V1 | G0 | G1 | ||
Length between frames (BF) in mm | |||||
A2M / A4M Z2M / Z4M | 15, 20, 25 | 283 | 334 | 321 | 347 |
35, 45, 60, 75 | 259 | 310 | 297 | 323 | |
95, 125, 175, 215 | 232 | 283 | 270 | 296 | |
A2JB
| 15, 25 | 346 | 397 | 384 | 410 |
35, 45, 60 | 323 | 374 | 361 | 387 | |
HA2M | n.a. | 232 | 283 | 270 | 296 |
W2M / W4M WI2M
| 15, 20, 25 | 327 | 348 | – | 360 |
35, 45, 60, 75 | 304 | 325 | – | 336 | |
95, 125, 175, 215 | 277 | 298 | – | 309 | |
IA2M ZI2M
| 15, 20 | 303 | 354 | 341 | 367 |
35, 45, 60 | 279 | 330 | 317 | 343 | |
95 | 253 | 303 | 290 | 316 | |
Axis option with 11 mm hexagon spring axis
Roller type | Speed class | Transmission head options | |||
|---|---|---|---|---|---|
Smooth tube | Poly-V | Grooved head | Beads | ||
A0 | V1 | G0 | G1 | ||
Length between frames (BF) in mm | |||||
A2M / A4M Z2M / Z4M | 15, 20, 25 | 315 | 337 | 345 | 347 |
35, 45, 60, 75 | 291 | 313 | 321 | 323 | |
95, 125, 175, 215 | 264 | 286 | 294 | 296 | |
A2JB
| 15, 25 | 378 | 400 | 408 | 410 |
35, 45, 60 | 355 | 377 | 385 | 387 | |
HA2M | n.a. | 264 | 286 | 294 | 296 |
W2M / W4M WI2M
| 15, 20, 25 | 332 | 348 | – | 360 |
35, 45, 60, 75 | 309 | 325 | – | 336 | |
95, 125, 175, 215 | 282 | 298 | – | 309 | |
IA2M ZI2M
| 15, 20 | 335 | 357 | 365 | 367 |
35, 45, 60 | 311 | 333 | 341 | 343 | |
95 | 284 | 306 | 314 | 316 | |