Nameplate and type designation of ECG gearmotor

 

 

Nameplate
Type designation

Example: ECG-A2M-67-A-K0

Product family

EC

EC = ECDriveS® device family

Product type

G

 

G = Gearmotor

 

 

Device variant

 

  • Without mark = External commutation electronics
  • I = Integrated electronics

Design

A

  • A = Degree of protection IP54 (standard)

Voltage

2

  • 2 = 24 V
  • 4 = 48 V

Motor options

M

M8 plug connector

 

 

Gear unit ratio

67

Gear ratio i:

  • 67
  • 45
  • 33
  • 27
  • 18
  • 9 – 15
  • 11
  • 9

 

 

Design

A

A = Standard mounting 4 x M5x7

 

 

Output shaft

K0

K0 = Key

 

X

 

X = Special design