Nameplate and type designation of ECR roller drive

 

 

Nameplate

[1]

Type designation, e.g.: ECR-A2M-50-450-045-Z-B-V0

[2]

Voltage

[3]

Serial number

Type designation

Example: ECR-A2M-50-450-045-Z-A-V1

Product family

EC

EC = ECDriveS® device family

Product type

R

 

R = Roller

 

 

Device variant

 

  • Without mark = External commutation electronics
  • H = Retaining roller (24 V holding brake without motor)
  • I = Integrated electronics

Design

A

  • A = Degree of protection IP54 (standard)
  • W = Degree of protection IP66 (damp-area application)
  • Z = Use up to -30 °C (deep-freeze application)

Voltage

2

  • 2 = 24 V
  • 4 = 48 V

Motor connection

M

 

  • M = Motor cable M8, 1000 mm
  • For design A + H: 4-pin, 1000 mm cable
  • For design I: 5-pin, 500 mm cable
  • J = Motor cable, JST connector 9-pin, 500 mm

 

 

Optional brake

 

 

  • Without mark = Standard
  • B = Brakemotor (integrated 24 V holding brake)

Roller diameter

50

  • 50 = 50 mm
  • 48 = 48.6 mmOnly available in the USA (1.9 inch).

 

 

Length between frames

450

Length between frames in mm

 

 

Speed class

045

Speed in m/min

  • 008 = 1.1 – 10.1 m/min-1
  • 015 = 2.0 – 20.3 m/min-1
  • 020 = 2.7 – 27.7 m/min-1
  • 025 = 3.4 – 33.8 m/min-1
  • 035 = 4.9 – 49.9 m/min-1
  • 045 = 6.0 – 60.8 m/min-1
  • 060 = 8.2 – 83.1 m/min-1
  • 075 = 10.1 – 101.4 m/min-1
  • 095 = 13.3 – 133.8 m/min-1
  • 125 = 18.1 – 182.5 m/min-1
  • 175 = 24.7 – 249.3 m/min-1
  • 215 = 30.2 – 304.1 m/min-1
  • 018 = 1.8 – 24.6 m/min-1 (only for 48 V)
  • 028 = 3.0 – 33.6 m/min-1 (only for 48 V)
  • 038 = 4.8 – 60.0 m/min-1 (only for 48 V)
  • 048 = 6.0 – 73.2 m/min-1 (only for 48 V)
  • 068 = 8.4 – 100.2 m/min-1 (only for 48 V)

 

 

Pipe options

Z

  • Z = Galvanized steel (standard)
  • J = Stainless steel design
  • U = PUR lining, 2 mm (3 mm with 1.9 inch rollers)
  • P = PVC hose, 2 mm
  • K = 1.8° cone on galvanized steel tube
  • C = 1.8° cone on stainless steel
  • D = PVC hose on stainless steel
  • E = PUR hose, 2 mm, on stainless steel (3 mm with 1.9 inch rollers)
  • O = Kastalon hose, orange, 3 mm (only available with 1.9 inches in the USA)
  • B = Rubber, black, 3 mm (only available with 1.9 inches in the USA)
  • X = Special design

 

 

Axis design

A

 

  • A =
  • Cable side: M12 × 1.25 on 11 mm hexagon
  • Opposite side: M8 female thread
  • B =
  • Cable side: M12 × 1.25 on 11 mm hexagon
  • Opposite side: smooth 11 mm hex spring axis
  • C =
  • Cable side: smooth 11 mm hex spring axis
  • Opposite side: M8 female thread
  • D =
  • Cable side: smooth 11 mm hex spring axis
  • Opposite side: smooth 11 mm hex spring axis

 

 

Transmission heads

V1

  • A0 = Smooth pipe without beading or drive head
  • V1 = Drive head for Poly-V belts in shape PJ in accordance with DIN 7867
  • G0 = Pipe with bead head
  • G1 = Bevel pipe with bevel position 50/80
  • GX = Bevel pipe with special bevel position