Mounting the ECC-DBC binary control

The ECC-DBC binary control must be mounted with its long side in parallel to the conveyor frame. The heat sink plate of the binary controller must be connected to a metal mounting surface over the entire surface. The binary controller is mounted to the frame of the conveyor using screws.

Observe the following mounting instructions:

  • The binary control must be installed on a grounded metal surface or must have a conducting wire that establishes a ground connection to the heat sink of the binary control.
  • The binary control must be installed in such a way that the operator can easily and without any hindrance disconnect the current supply connector, the motor connector, and the control signal connector.
  • The binary control must be easily accessible.

[1]

Mounting holes Ø 6 mm

[1]

Frame of the conveyor

[2]

Binary control with metal plate as heat sink