Design A

  • Cable side: M12×1.25 on 11 mm hexagon
  • Opposite side: M8 female thread
  • Mounting hole position: M12 nut/M8 screw

The following dimensions are recommended for the retaining holes:

Proceed as follows:

Start at the cable side:
  1. Guide the connector [1] and the cable through the profile hole on the cable side.
  2. [1]

    Connector

    [2]

    Axis

  3. Insert the axis [2] into the profile hole on the cable side.
Continue with opposite side:

    [1]

    M8 screw

    [2]

    Axis journal

  1. Press the axis journal [2] inwards on the opposite side.
  2. Secure the axis journal [2] through the profile hole with the M8 screw [1].
Continue with cable side:

[1]

M12 flange nut

[2]

Axis

  1. Screw the flange nut [1] from outside onto the axis [2] on the cable side.
  2. Grip the axis [2] from inside with a suitable tool and tighten the flange nut [1] with a tightening torque of 50 Nm.
Continue with opposite side:
  1. Grip the axis journal [2] from inside on the opposite side with a suitable tool and tighten the M8 screw [1] from outside with a tightening torque of 10 – 14 Nm.