MOVIDRIVE MDR60A0750/1320 size 4
MOVIDRIVE® MDR60A Standard variant Variant with coated printed circuit boards | Size 4 0750-503-00 0750-503-00/L | |
---|---|---|
Part number | 826 556 9 829 673 1 | |
INPUT | ||
Nominal line voltage (according to EN 50160) | Vline | 3 × AC 380 V - 500 V |
Line frequency | fline | 50 Hz - 60 Hz ±5% |
Nominal connected load | PN | 75 kW |
Nominal line current (at Vline = 3 × AC 400 V) | Iline | AC 117 A |
ELECTRONICS TERMINALS | ||
Digital inputs Internal resistance | Isolated (optocoupler), PLC compatible (EN 61131), sampling interval 1 ms Ri ≈ 3.0 kΩ, IE ≈ 10 mA | |
Signal level | +13 V – +30 V = "1" = Contact closed -3 V – +5 V = "0" = Contact open | |
Digital outputs | PLC compatible (EN 61131-2), response time 1 ms, short-circuit proof, Imax = 50 mA | |
Signal level | "0"=0 V, "1"=+24 V, Important: Do not apply external voltage. | |
DC LINK | ||
Apparent output power (at Vline = 3 × AC 380 – 500 V) | SA | 90 kVA |
DC link voltage | VDC link | DC 560 V - 780 V |
Nominal DC link current (at nominal supply current Iline) | IDC link | DC 141 A |
Max. DC link current (at nominal supply current Iline) | IDC link_max | DC 212 A |
GENERAL INFORMATION | ||
Power loss at PN | PVmax | 1700 W |
Cooling air consumption | 360 m3/h | |
Connection for power terminals (L1, L2, L3 for size 6) | X1, X2 | M10 terminal studs |
Permitted tightening torque | 14 Nm (120 in-lb) | |
Permitted cable cross section | 70 mm2 (AWG2/0) | |
Connection of power terminals SKS 1 – 3 | – | |
Connection for electronics terminals (X2 for size 6) | X3 | Permitted cable cross-section:
|
Mass | 24 kg (53 lb) | |
Dimensions | W × H × D | 280 mm × 522 mm × 205 mm (11 in × 20.6 in × 8.07 in) |
Line choke (always required) | ND200-0033 LN = 0.03 mH Part number 826 579 8 | |
Line filter (optional) | NF150-503, Part number 827 417 7 | |
For MOVIDRIVE® MDX60B/61B...-5_3 | 0005 – 0750 | |
Recommended line fuse | 175 A |