MOVIDRIVE MDR60A0150/0370 size 2 and size 3
MOVIDRIVE® MDR60A Standard variant Variant with coated printed circuit boards | Size 2 0150-503-00 0150-503-00/L | Size 3 0370-503-00 0370-503-00/L | |
---|---|---|---|
Part number | 1 825 271 0 1 825 272 9 | 826 658 1 829 672 3 | |
INPUT | |||
Nominal line voltage (according to EN 50160) | Vline | 3 × AC 380 V - 500 V | |
Line frequency | fline | 50 Hz - 60 Hz ±5% | |
Nominal connected load | PN | 15 kW | 37 kW |
Nominal line current (at Vline = 3 × AC 400 V) | Iline | AC 29 A | AC 66 A |
ELECTRONICS TERMINALS | |||
Digital inputs Internal resistance | PLC compatible (EN 61131), sampling time 1 ms Ri ≈ 3.0 kΩ, IE ≈ 10 mA | ||
Signal level | +13 V – +30 V = "1" = contact closed -3 V – +5 V = "0" = contact open | ||
Digital outputs | PLC compatible (EN 61131-2), response time 1 ms, short-circuit proof, Imax = 50 mA | ||
Signal level | "0"=0 V, "1"=+24 V, Important: Do not apply external voltage! | ||
DC LINK | |||
Apparent output power (at Vline = 3 × AC 380 – 500 V) | SA | 25 kVA | 50 kVA |
DC link voltage (at nominal supply current Iline) | VDC link | DC 560 V - 780 V | |
Nominal DC link current (at nominal supply current Iline) | IDC link | DC 35 A | DC 70 A |
Max. DC link current | IDC link_max | DC 53 A | DC 105 A |
GENERAL INFORMATION | |||
Power loss at PN | PVmax | 120 W | 950 W |
Cooling air consumption | 100 m3/h | 180 m3/h | |
Connection for power terminals | X1, X2 | Separable terminal strip DIN 46228 conductor end sleeve | M6 screw and washer assembly
|
Permitted tightening torque | 1.8 Nm (16 in-lb) | 3.5 Nm (31 in-lb) | |
Permitted cable cross section | 6 mm2 (AWG9) PE: M4 with 1.5 Nm (13 n-lb) | 25 mm2 (AWG4) | |
Connection for electronics terminals | X3 | Permitted cable cross-section:
| |
Mass | 4 kg (8.8 lb) | 16 kg (35 lb) | |
Dimensions | W × H × D | 118 mm × 320 mm × 127 mm (4.65 in × 12.6 in × 5.0 in) | 200 mm × 465 mm × 221 mm (7.87 in × 18.3 in × 8.7 in) |
Line choke (always required) | ND045-013, LN = 0.1 mH Part number 826 013 3 | ND085-013 LN = 0.1 mH Part number 826 014 1 | |
Line filter (optional) | NF035-503 up to 15 kW Part number 827 128 3 NF048-503 up to 22 kW (15 kW × 125%) Part number 827 117 8 | NF085-503, Part number 827 415 0 | |
For MOVIDRIVE® MDX60B/61B...-5_3 | 0005 – 0150 | 0005 – 0370 | |
Recommended line fuse | 63 A | 100 A |