Additional code

The additional code contains SEW-specific return codes for faulty parameterization of the frequency inverter. They are returned to the master under Error class 8 = other error. The following table shows all possible codings for the additional code.

 

MOVILINK®

Additional code

Error class

High

Low

Description

0x05

00

0x00

Unknown error

0x01

Illegal Service

0x02

No Response

0x03

Different Address

0x04

Different Type

0x05

Different Index

0x06

Different Service

0x07

Different Channel

0x08

Different Block

0x09

No Scope Data

0x0A

Illegal Length

0x0B

Illegal Address

0x0C

Illegal Pointer

0x0D

Not enough memory

0x0E

System Error

0x0F

Communication does not exist

0x10

Communication not initialized

0x11

Mouse conflict

0x12

Illegal Bus

0x13

FCS Error

0x14

PB Init

0x15

SBUS - Illegal Fragment Count

0x16

SBUS - Illegal Fragment Type

0x17

Access denied

Not used

0x08

00

0x00

No Error

0x10

Illegal Index

0x11

Not yet implemented

0x12

Read only

0x13

Parameter Blocking

0x14

Setup runs

0x15

Value too large

0x16

Value too small

0x17

Required hardware does not exist

0x18

Internal Error

0x19

Access only via RS485 (via X13)

0x1A

Access only via RS485 (via XT)

0x1B

Parameter protected

0x1C

"Controller inhibit" required

0x1D

Value invalid

0x1E

Setup started

0x1F

Buffer overflow

0x20

"No enable" required

0x21

End of File

0x22

Communication Order

0x23

"IPOS Stop" required

0x24

Autosetup

0x25

Encoder Nameplate Error

0x29

PLC State Error