Determining the maximum number of MOVITRAC units for group disconnection
The number (n units) of ® devices that can be connected to a group drive is limited by the following factors:
- Switching capacity of the safety relay.
- A fuse must be connected in front of the safety contacts according to the specifications of the safety relay manufacturer to prevent contact welding.
- The project planner is responsible for ensuring that the specifications for the switching capacity according to EN 60947‑4‑1, 02/1 and EN 60947‑5‑1, 11/97 as well as on contact fuse protection given in the operating instructions of the safety relay manufacturer are strictly observed.
- Maximum permitted voltage drop in the 24 V power supply cable.
- Values concerning cable lengths and permitted voltage drops must be observed during project planning for axis systems.
- Maximum cable cross section of 1 × 1.5 mm2 or 2 × 0.75 mm2.
- Power consumption of STO input X17: Input voltage, see chapter "Technical data".
- When using self-testing semiconductor outputs, the increased capacitances of STO input X17 caused by group disconnection (parallel connection) might result in diagnostics errors.