Electronics data X17: Signal terminal block for STO safety contact
® | Terminal | Electronics data X17 |
---|---|---|
Safety contact | X17:1 | DGND: Reference potential for X17:2 |
X17:2 | VO24: UOUT = DC 24 V, only to supply X17:4 of the same device; must not be used to supply further devices. | |
X17:3 | SOV24: Reference potential for DC+24 V input "STO" | |
X17:4 | SVI24: DC+24 V input "STO" | |
Permitted line cross section | X17:1 – 4 |
|
Power consumption | X17:4 | Size 0: 3 W |
Size 1: 5 W | ||
Size 2: 6 W | ||
Size 3: 7.5 W | ||
Size 4: 8 W | ||
Size 5: 10 W | ||
Input capacitance | X17:4 | Size 0: 27 µF |
Sizes 1 – 5: 270 µF |
Technical data of the STO input | Minimum | Typical | Maximum |
---|---|---|---|
Input voltage range | DC 19.2 V | DC 24 V | DC 30 V |
Time to inhibit output stage |
|
| BG0 = 20 ms BG1 – 5 = 100 ms |
Time for restart |
| 200 ms |
|