MOVITRAC® MC07B for a supply voltage of AC 200 – 240 V

Power

kW

Size

Type

0.55

0S

MC07B0005-2A3-4-S0

0.75

0S

MC07B0008-2A3-4-S0

1.1

0L

MC07B0011-2A3-4-S0

1.5

0L

MC07B0015-2A3-4-S0

2.2

0L

MC07B0022-2A3-4-S0

3.7

1

MC07B0037-2A3-4-00

5.5

2

MC07B0055-2A3-4-00

7.5

2

MC07B0075-2A3-4-00

11

3

MC07B0110-203-4-00

15

3

MC07B0150-203-4-00

22

4

MC07B0220-203-4-00

30

4

MC07B0300-203-4-00