General information
Safety notes
MOVITRAC B System Description
Technical data
Configuration
(undefined)
Project planning – additional functions
Device structure
Installation
Electrical installation
Startup
Parameters
Operation
Service
General information
loading...
Safety notes
loading...
MOVITRAC B System Description
loading...
Technical data
loading...
Configuration
loading...
(undefined)
Underlying standards
Integrated safety technology
Safety conditions
Connection variants
Safety characteristics
Electronics data X17: Signal terminal block for STO safety contact
Integrated safety technology
loading...
Safety conditions
Approved devices
Installation requirements
Requirements on the external safety controller
Requirements on startup
Requirements on operation
Approved devices
MOVITRAC MC07B for a supply voltage of 3 × AC 380 – 500 V
MOVITRAC® MC07B for a supply voltage of AC 200 – 240 V
Connection variants
loading...
Project planning – additional functions
loading...
Device structure
loading...
Installation
loading...
Electrical installation
loading...
Startup
loading...
Parameters
loading...
Operation
loading...
Service
loading...
Approved devices
The following device variants of
®
are permitted for safety-related applications.
Additional information
MOVITRAC MC07B for a supply voltage of 3 × AC 380 – 500 V
MOVITRAC® MC07B for a supply voltage of AC 200 – 240 V
❮
❯
Language
Deutsch
English
SEW-EURODRIVE
Home
Safety conditions
Approved devices