MOVITRAC MC07B for a supply voltage of 3 × AC 380 – 500 V

Power

kW

Size

Type

0.55

0S

MC07B0005-5A3-4-S0

0.75

0S

MC07B0008-5A3-4-S0

1.1

0S

MC07B0011-5A3-4-S0

1.5

0S

MC07B0015-5A3-4-S0

2.2

0L

MC07B0022-5A3-4-S0

3.0

0L

MC07B0030-5A3-4-S0

4.0

0L

MC07B0040-5A3-4-S0

5.5

2S

MC07B0055-5A3-4-00

7.5

2S

MC07B0075-5A3-4-00

11

2

MC07B0110-5A3-4-00

15

3

MC07B0150-503-4-00

22

3

MC07B0220-503-4-00

30

3

MC07B0300-503-4-00

37

4

MC07B0370-503-4-00

45

4

MC07B0450-503-4-00

55

5

MC07B0550-503-4-00

75

5

MC07B0750-503-4-00