Fieldbus interface
Parameter designation | Description |
|---|---|
Fieldbus configuration | |
Activate fieldbus connection |
|
Index: 50000.150 | |
IEC name: – | |
Start address | Start address of the fieldbus process data words in the array of the bus system. The counting method starts at 1 |
Index: 50000.151 | |
IEC name: – | |
Basic process data | Number of process data for the software module without activated "Used functions" |
Index: 50000.159 | |
IEC name: – | |
Process data of the used function | Additional process data of the activated "Used functions" |
Index: 50000.161 | |
IEC name: – | |
Process data for additional process values of the inverter | Additional process values of the inverter |
Index: 50000.104 | |
IEC name: – | |
Additional process data for user program | Additional process data that is not assigned by the software module and can be assigned freely by the user. The assignment of this process data must be programmed in the IEC program. |
Index: 50000.160 | |
IEC name: – | |
Process data length | Length of the process data of the software module |
Index: – | |
IEC name: – | |
Decimal places via fieldbus | |
Specify the number of decimal places for position, speed, and acceleration via fieldbus. | |
Index: 50000.155 (position), 50000.156 (speed), 50000.157 (acceleration), 50000.158 (jerk) | |
PROFINET diagnostic alarms | |
Activate diagnostic alarms
INFORMATION: For the texts to be displayed correctly, a current device description file must be available. | Send errors and warnings as a PROFINET diagnostic alarm so that you can read them in plain text. |
Index: 50000.164 | |
IEC name: – | |
Slot number | Position of the software module on the fieldbus. Slot number 1 corresponds to the first freely available slot. For more information, refer to the "Controllers of the MOVI-C® Modular Automation System – Startup with PROFINET/PROFIsafe" manual |
Index: – | |
IEC name: – | |
Fieldbus interface | |
MOVIKIT® standard assignment for process data input PI 4 | Actual torque |
Index: 50040.12 | |
IEC name: – | |