Error 112 MOVIKIT® – Additional functions
Error: 112.0 (7000hex | 28672dec) Description: General error in the "DataFileHandler" function block for asynchronous file access | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
Error: 112.1 (7001hex | 28673dec) Description: Timeout during access to file | ||
|---|---|---|
|
| |
Cause | Measure | |
Access to the file is taking too long. | – Reduce file size. – Reduce the number of files in the folder. – Reduce the number of folders. | |
Error: 112.2 (7002hex | 28674dec) Description: File does not exist | ||
|---|---|---|
|
| |
Cause | Measure | |
The file does not exist. | – Create file before reading. Or – Ensure that the file is in the folder. | |
Error: 112.3 (7003hex | 28675dec) Description: General error in the "DataHandler" function block for asynchronous file access | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
Error: 112.32 (7020hex | 28704dec) Description: Error from the "SEW_Util.GetPLC_Info" block | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
Error: 112.33 (7021hex | 28705dec) Description: Difference value too great | ||
|---|---|---|
|
| |
Cause | Measure | |
The difference between the input variables per call is greater than half the difference between the modulo maximum and modulo minimum. | – Adapt boundaries. – Check input variable and call interval. | |
Error: 112.34 (7022hex | 28706dec) Description: General error – low-pass filter | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
Error: 112.35 (7023hex | 28707dec) Description: General error – mean value filter | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal fault | Contact SEW-EURODRIVE Service. | |
Error: 112.36 (7024hex | 28708dec) Description: Value is outside modulo limits | ||
|---|---|---|
|
| |
Cause | Measure | |
The input variable is greater or less than the modulo limits. | Adapt boundaries. | |
Error: 112.37 (7025hex | 28709dec) Description: Value is outside 32-bit integer | ||
|---|---|---|
|
| |
Cause | Measure | |
The input variable is greater than 32-bit integer. | Check and adapt input variable. | |
Error: 112.38 (7026hex | 28710dec) Description: Block is not initialized | ||
|---|---|---|
|
| |
Cause | Measure | |
The "InitConfig" method was not called or returns an error. | First call the "InitConfig" method. | |
Error: 112.64 (7040hex | 28736dec) Description: No data source connected | ||
|---|---|---|
|
| |
Cause | Measure | |
The "LinkMaster" method was not called. | The "CamTrack.LinkMaster()" method must have taken place before the "CamTrack()" function block is called. | |
Error: 112.65 (7041hex | 28737dec) Description: No valid license available | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Contact SEW-EURODRIVE Service. | |
Error: 112.66 (7042hex | 28738dec) Description: Maximum modulo limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The value of the modulo limit is greater than 2147483647.0 or less than -2147483648.0. | Adapt boundary. | |
Error: 112.67 (7043hex | 28739dec) Description: Minimum modulo limit undershot | ||
|---|---|---|
|
| |
Cause | Measure | |
The value of the modulo limit is greater than 2147483647.0 or less than -2147483648.0. | Adapt boundary. | |
Error: 112.68 (7044hex | 28740dec) Description: Maximum modulo limit ≤ minimum modulo limit | ||
|---|---|---|
|
| |
Cause | Measure | |
The values of the boundaries are set incorrectly. | Adapt one of the two boundaries. | |
Error: 112.69 (7045hex | 28741dec) Description: Delay < 0.0 ms | ||
|---|---|---|
|
| |
Cause | Measure | |
An incorrect delay was specified. | Adapt delay. | |
Error: 112.70 (7046hex | 28742dec) Description: Hysteresis < 0.0 or hysteresis > 2147483647.0 | ||
|---|---|---|
|
| |
Cause | Measure | |
An incorrect hysteresis was specified. | Adjust hysteresis. | |
Error: 112.71 (7047hex | 28743dec) Description: Switching time < cycle time | ||
|---|---|---|
|
| |
Cause | Measure | |
Can either be switched on or off within a processing cycle. | Link input variable. | |